Cat® Buffer Seal for stick cylinder to prevent the ingress of contaminants and the escape of hydraulic fluid from the cylinder
Brand: Cat
Product Images
324-9484: 114mm Outer Diameter Buffer Seal
Cat® Buffer Seal for stick cylinder to prevent the ingress of contaminants and the escape of hydraulic fluid from the cylinder
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
A Buffer Seal is designed to manage and control the flow of hydraulic fluid while protecting the cylinder's internal components. It helps to prevent the "stick-slip" phenomenon, due to uneven friction between components. By providing a controlled flow of hydraulic fluid, the buffer seal contributes to the smooth and stable motion of the piston rod, enhancing the overall performance and precision of heavy machinery.
Attributes: • Protects hydraulic cylinders from contamination and foreign particles. • Maintains the integrity and performance of the hydraulic fluid. • Withstands dynamic pressures, temperature changes, and mechanical stresses. • Prevents "stick-slip" for smooth and stable motion.
Applications: A Buffer Seal prevents contamination, maintains hydraulic fluid integrity, and ensures smooth motion.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Buffer Seal is designed to manage and control the flow of hydraulic fluid while protecting the cylinder's internal components. It helps to prevent the "stick-slip" phenomenon, due to uneven friction between components. By providing a controlled flow of hydraulic fluid, the buffer seal contributes to the smooth and stable motion of the piston rod, enhancing the overall performance and precision of heavy machinery.
Attributes: • Protects hydraulic cylinders from contamination and foreign particles. • Maintains the integrity and performance of the hydraulic fluid. • Withstands dynamic pressures, temperature changes, and mechanical stresses. • Prevents "stick-slip" for smooth and stable motion.
Applications: A Buffer Seal prevents contamination, maintains hydraulic fluid integrity, and ensures smooth motion.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336E LN340336 MHPU352F340F336E LH349349F L349F LXE385C L336F LNXE336D2 XE325D L336D2 LXE340F L LRE336D336E336F336F LN XE352352F-VG336D2 L336F LN355330D LN340D2 L336F L336D L336F XE336D2336F L XE568 FM349E L336E LNH330D336D LN330336D2 GC340D L340MHPU336D2 L XE336340F L UHD349E L VG352F XE VGFM568324D L330D L336E L330D FM385C349E336E H349F352 UHD
Material Handler
MH3050MH3260
Mobile Hyd Power Unit
330D330D L349E L HVG336FMHPU336E336D L336E HVG
Wheel Loader
988GC
View More
Forestry Products
568
Warranty Information
Return Policy
Parts diagram for 324-9484
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 324-9484
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 324-9484
A Buffer Seal is designed to manage and control the flow of hydraulic fluid while protecting the cylinder's internal components. It helps to prevent the "stick-slip" phenomenon, due to uneven friction between components. By providing a controlled flow of hydraulic fluid, the buffer seal contributes to the smooth and stable motion of the piston rod, enhancing the overall performance and precision of heavy machinery.
Attributes: • Protects hydraulic cylinders from contamination and foreign particles. • Maintains the integrity and performance of the hydraulic fluid. • Withstands dynamic pressures, temperature changes, and mechanical stresses. • Prevents "stick-slip" for smooth and stable motion.
Applications: A Buffer Seal prevents contamination, maintains hydraulic fluid integrity, and ensures smooth motion.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336E LN 340 336 MHPU 352F 340F 336E LH 349 349F L 349F LXE 385C L 336F LNXE 336D2 XE 325D L 336D2 LXE 340F L LRE 336D 336E 336F 336F LN XE 352 352F-VG 336D2 L 336F LN 355 330D LN 340D2 L 336F L 336D L 336F XE 336D2 336F L XE 568 FM 349E L 336E LNH 330D 336D LN 330 336D2 GC 340D L 340MHPU 336D2 L XE 336 340F L UHD 349E L VG 352F XE VG FM568 324D L 330D L 336E L 330D FM 385C 349E 336E H 349F 352 UHD
MATERIAL HANDLER
MH3050 MH3260
MOBILE HYD POWER UNIT
330D 330D L 349E L HVG 336FMHPU 336E 336D L 336E HVG