To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeCabsCab HVAC SystemsCab Accumulators, Receivers, & Dryers327-6558: 260mm Long Air Conditioner Receiver
BackHome
CabsCab HVAC SystemsCab Accumulators, Receivers, & Dryers327-6558: 260mm Long Air Conditioner Receiver
327-6558: 260mm Long Air Conditioner Receiver
Product Images
327-6558: 260mm Long Air Conditioner Receiver
Cat® Air Conditioner Receiver (Dryer-Refrigerant)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: The air conditioner receiver, also known as a dryer-refrigerant, is a vital component found in automotive and HVAC(Heating, Ventilation, and Air Conditioning) systems. This cylindrical container is a crucial role in the efficient operation of the air conditioning system. Its function is to remove moisture or humidity from the refrigerant circulating in the system. Additionally, the receiver acts as a reservoir, temporarily storing refrigerant during system operation, ensuring a consistent supply, and preventing the entry of air or contaminants into the system. The air conditioner receiver plays a vital role in maintaining the proper functioning and efficiency of automotive and HVAC air conditioning systems.
Attributes: • Ensuring clean and efficient operation. • Optimizing cooling capacity and efficiency.
Applications: The air conditioner receiver is used to remove moisture and contaminants from the refrigerant. It is mainly used in Cat 311F, 312E, 312F, 313F, 314F, 316E, 316F, 318E, 318F, 320E, 320F, 321F, 323E, 323F, 324E, 325F, 326, 326F, 329E, 329F, 330, 330F, 335F, 336, 336E, 336F, 340F, 349E, 349F, 352F, 374E, 374F, 390E, 390F, 5100X, 538, 548, 558 and 568 Excavators, 312E, 320E, C6.6 and C7.1 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, M333F, MH3275 and MH3295 Material Handler
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 327-6558
Units of Measure
USMetric
Diameter (mm): 60.5
Length (in): 10.2
Inner Diameter (in): 1.13
Length (mm): 260
Material: Alloy Aluminum,Aluminum, Steel
Outside Diameter (in): 2.4
Outside Diameter (mm): 60.5
Outer Diameter (in): 1.5
Overall Length (in): 10.2
Overall Length (mm): 260
Thickness (in): 0.13
Thread Size (mm): M6
View More
Compatible Models for part number 327-6558
LOG LOADR FORST MACH
558
EXCAVATOR
330F 323F SA 336E L 349E L 349E 336E
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 327-6558
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 327-6558
Description: The air conditioner receiver, also known as a dryer-refrigerant, is a vital component found in automotive and HVAC(Heating, Ventilation, and Air Conditioning) systems. This cylindrical container is a crucial role in the efficient operation of the air conditioning system. Its function is to remove moisture or humidity from the refrigerant circulating in the system. Additionally, the receiver acts as a reservoir, temporarily storing refrigerant during system operation, ensuring a consistent supply, and preventing the entry of air or contaminants into the system. The air conditioner receiver plays a vital role in maintaining the proper functioning and efficiency of automotive and HVAC air conditioning systems.
Attributes: • Ensuring clean and efficient operation. • Optimizing cooling capacity and efficiency.
Applications: The air conditioner receiver is used to remove moisture and contaminants from the refrigerant. It is mainly used in Cat 311F, 312E, 312F, 313F, 314F, 316E, 316F, 318E, 318F, 320E, 320F, 321F, 323E, 323F, 324E, 325F, 326, 326F, 329E, 329F, 330, 330F, 335F, 336, 336E, 336F, 340F, 349E, 349F, 352F, 374E, 374F, 390E, 390F, 5100X, 538, 548, 558 and 568 Excavators, 312E, 320E, C6.6 and C7.1 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, M333F, MH3275 and MH3295 Material Handler
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 327-6558
Units of Measure
USMetric
Diameter (mm): 60.5
Length (in): 10.2
Inner Diameter (in): 1.13
Length (mm): 260
Material: Alloy Aluminum,Aluminum, Steel
Outside Diameter (in): 2.4
Outside Diameter (mm): 60.5
Outer Diameter (in): 1.5
Overall Length (in): 10.2
Overall Length (mm): 260
Thickness (in): 0.13
Thread Size (mm): M6
View More
Compatible Models for part number 327-6558
LOG LOADR FORST MACH
558
EXCAVATOR
330F 323F SA 336E L 349E L 349E 336E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.