Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home329-5409: IDLER GP
Home329-5409: IDLER GP
329-5409: IDLER GP

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
329-5409: IDLER GP
329-5409: IDLER GP

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
329-5409
This part:
329-5409: IDLER GP
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

30.9

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

111-1730
This part:
111-1730: 738mm Outer Diameter Track Idler
Diameter (in)

2.7

Shaft Protrusion Length (in)

2.438

Height (in)

2.7

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

415-6134
This part:
415-6134: Track Idler Group
Center Flange Diameter (in)

29.055

Tread Diameter (in)

27.48

Center Flange Width (in)

3.492

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

244-0879
This part:
244-0879: Arctic Track Idler Group
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

29.1

Description

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

244-1323
This part:
244-1323: 738mm Outer Diameter Track Idler
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

29.1

Description

Cat® Idler Group Landfill Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

Related parts
244-0878
244-0878: Idler Group
Check Price
111-1729
111-1729: 660mm Outer Diameter Track Idler
Check Price
244-1324
244-1324: 660mm Outer Diameter Track Idler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert