The Cat® 600mm Single Grouser Clipped Track Shoe ES Trapezoidal is meticulously designed for robust traction and exceptional durability, ensuring optimal performance in demanding conditions. This track shoe is a vital component for distributing the machine's weight effectively across the ground, providing the necessary traction to keep your operations running smoothly.
Key features of the 600mm Single Grouser Clipped Track Shoe ES Trapezoidal include:
- Trapezoidal bolt holes with a diameter of 25.0mm, offering secure attachment and stability.
- A shoe width of 600mm, providing a broad surface area for weight distribution.
- Single grouser design, delivering enhanced traction and wear resistance.
- Clipped design for improved fit and reduced stress on the shoe.
- Extreme Service (ES) classification, ensuring the shoe withstands rigorous conditions.
- Regular joint type for consistent performance and ease of maintenance.
- Plate thickness of 16.6mm, contributing to the shoe's durability and longevity.
- Grouser height of 71.4mm, maximizing traction and stability.
- Bolt hole spacing A of 76.2mm, spacing B of 146.05mm, and spacing C of 184.15mm, ensuring precise fitting.
This Cat® track shoe is specifically engineered for harsh environments, making it suitable for a variety of heavy machinery applications. The combination of its single grouser design and ES classification makes it ideal for operations requiring maximum traction and durability.
Whether you're working in construction, mining, or any other demanding industry, the Cat® 600mm Single Grouser Clipped Track Shoe ES Trapezoidal is designed to provide unmatched performance and reliability. Ensure your machinery operates at its best with this high-quality track shoe, built to withstand the toughest conditions and deliver outstanding results.
View More