Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesPacking Supplies & Equipment332-1471: Carton
Home
Workshop SuppliesPacking Supplies & Equipment
332-1471: Carton
332-1471: Carton

Cat® Maintenance Products Box (20 per Bundle)

Brand: Cat

Product Images
332-1471: Carton
332-1471: Carton

Cat® Maintenance Products Box (20 per Bundle)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 332-1471

Units of Measure

USMetric
Outside Diameter (mm): 406.4 (Folded)
Material Description: Corrugated Paper
Overall Width (in): 14 (Folded)
Overall Width (mm): 355.6 (Folded)
Overall Length (in): 12 (Folded)
Overall Length (mm): 304.8 (Folded)
Outside Diameter (in): 16 (Folded)
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert