Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements333-2916: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
333-2916: Bearing - Needle(Debris Resistant)
333-2916: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Product Images
333-2916: Bearing - Needle(Debris Resistant)
333-2916: Bearing - Needle(Debris Resistant)
333-2916: Bearing - Needle(Debris Resistant)
333-2916: Bearing - Needle(Debris Resistant)
333-2916: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High strength cage
• Outside Diameter: 73.019 mm (2.8747 in)
• Inside Diameter: 52.989 mm (2.086 in)
• Height: 20.8 mm (0.8188 in)
• High load carrying capacity and rigidity.
• Through hardened needle rollers.
• Supports high rotational speeds.
• Requires minimal radial mounting space.

Application:
Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High strength cage
• Outside Diameter: 73.019 mm (2.8747 in)
• Inside Diameter: 52.989 mm (2.086 in)
• Height: 20.8 mm (0.8188 in)
• High load carrying capacity and rigidity.
• Through hardened needle rollers.
• Supports high rotational speeds.
• Requires minimal radial mounting space.

Application:
Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 0.8188
Height (mm): 20.8
Inside Diameter (in): 2.086
Inside Diameter (mm): 52.989
Outside Diameter (in): 2.8747
Outside Diameter (mm): 73.019
Material: Alloy Steel
Units of MeasureUSMetric
Height (in): 0.8188
Height (mm): 20.8
Inside Diameter (in): 2.086
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Excavator
330 GC329D LN329E L329F L329D L325D L320D FM320D323D SA324D324D LN324E325D MH324E LN329D329E326D L324D L324E L325D
Mobile Hyd Power Unit
330 MHPU329D L325D L325D
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Frequently bought together
333-2916333-2916
333-2917333-2917
7Y-05957Y-0595
View All Parts
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 333-2916

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High strength cage
• Outside Diameter: 73.019 mm (2.8747 in)
• Inside Diameter: 52.989 mm (2.086 in)
• Height: 20.8 mm (0.8188 in)
• High load carrying capacity and rigidity.
• Through hardened needle rollers.
• Supports high rotational speeds.
• Requires minimal radial mounting space.

Application:
Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 333-2916

Units of Measure

USMetric
Height (in): 0.8188
Height (mm): 20.8
Inside Diameter (in): 2.086
Inside Diameter (mm): 52.989
Outside Diameter (in): 2.8747
Outside Diameter (mm): 73.019
Material: Alloy Steel
View More
Compatible Models for part number 333-2916

UNDERCARRIAGE

OEMS

EXCAVATOR

330 GC 329D LN 329E L 329F L 329D L 325D L 320D FM 320D 323D SA 324D 324D LN 324E 325D MH 324E LN 329D 329E 326D L 324D L 324E L 325D

MOBILE HYD POWER UNIT

330 MHPU 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert