Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements333-2917: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
333-2917: Bearing - Needle(Debris Resistant)
333-2917: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Product Images
333-2917: Bearing - Needle(Debris Resistant)
333-2917: Bearing - Needle(Debris Resistant)
333-2917: Bearing - Needle(Debris Resistant)
333-2917: Bearing - Needle(Debris Resistant)
333-2917: Bearing - Needle(Debris Resistant)

Cat® Needle Bearing (Roller and Cage Assembly)(Metric)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 333-2917

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High strength cage
• Outside Diameter: 73.019 mm (2.8747 in)
• Inside Diameter: 52.989 mm (2.086 in)
• Height: 24.8 mm (0.976 in)
• High load carrying capacity and rigidity.
• Through hardened needle rollers.
• Supports high rotational speeds.
• Requires minimal radial mounting space.

Application:
Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 333-2917

Units of Measure

USMetric
Height (in): 0.976
Height (mm): 24.8
Inside Diameter (in): 2.086
Inside Diameter (mm): 52.989
Outside Diameter (in): 2.8747
Outside Diameter (mm): 73.019
Material: Alloy Steel
View More
Compatible Models for part number 333-2917

UNDERCARRIAGE

OEMS

EXCAVATOR

330 GC 329D LN 329E L 329F L 329D L 325D L 320D FM 320D 323D SA 324D 324D LN 324E 325D MH 324E LN 329D 329E 326D L 324D L 324E L 325D

MOBILE HYD POWER UNIT

330 MHPU 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert