Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsOilsHydraulic Oil339-3250: Bio Hydo Advanced HEES (55 Gallons)
Home
Filters & FluidsFluidsOilsHydraulic Oil
339-3250: Bio Hydo Advanced HEES (55 Gallons)
339-3250: Bio Hydo Advanced HEES (55 Gallons)

Cat Bio Hydo Advanced Hydraulic Environmental Ester Synthetic (55 Gallons)

Brand: Cat

Product Images
339-3250: Bio Hydo Advanced HEES (55 Gallons)
339-3250: Bio Hydo Advanced HEES (55 Gallons)

Cat Bio Hydo Advanced Hydraulic Environmental Ester Synthetic (55 Gallons)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Bio HYDO™ Advanced provides superior performance across a wide temperature range and many applications.


Attributes:
Cat Bio HYDO Advanced is an environmentally friendly hydraulic fluid that has the drain interval of premium mineral-based oil.

Description:
Cat® Bio HYDO™ Advanced provides superior performance across a wide temperature range and many applications.


Attributes:
Cat Bio HYDO Advanced is an environmentally friendly hydraulic fluid that has the drain interval of premium mineral-based oil.

Specifications
Specifications
Units of MeasureUSMetric
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Material: Hydraulic Fluid Fluid
Temperature (°C): -30 to +45
Volume Spec (in): 55
Temperature (°F): -22 to +45
Units of MeasureUSMetric
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Material: Hydraulic Fluid Fluid
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 339-3250

Description:
Cat® Bio HYDO™ Advanced provides superior performance across a wide temperature range and many applications.


Attributes:
Cat Bio HYDO Advanced is an environmentally friendly hydraulic fluid that has the drain interval of premium mineral-based oil.

View More
Specifications for part number 339-3250

Units of Measure

USMetric
Drain Interval: 6,000 hours with S•O•S(SM)
Volume Unit (English): Gallon
Material: Hydraulic Fluid Fluid
Temperature (°C): -30 to +45
Volume Spec (in): 55
Temperature (°F): -22 to +45
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert