Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDrivetrain Filters & FluidsDrivetrain FiltersHydraulic & Transmission343-4464: Transmission Element
Home
DrivetrainDrivetrain Filters & FluidsDrivetrain FiltersHydraulic & Transmission
343-4464: Transmission Element
343-4464: Transmission Element

Advanced Efficiency Hydraulic Oil Filters protect your system against accelerated wear with special filter media engineered to provide greater protection in moderate to severe applications.

Brand: Cat

Product Images
343-4464: Transmission Element
343-4464: Transmission Element
343-4464: Transmission Element
343-4464: Transmission Element

Advanced Efficiency Hydraulic Oil Filters protect your system against accelerated wear with special filter media engineered to provide greater protection in moderate to severe applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 343-4464
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 343-4464
Efficiency Rating: Advanced Efficiency
Material: Carbon Steel
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 343-4464

WHEEL TRACTOR

627G 627H 627E 627F 623G 631G 637G 637K 657G 621G

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

SOIL COMPACTOR

815F II 815F

LOAD HAUL DUMP

R3000H R2900G R2900

OFF HIGHWAY TRUCK

785D

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 826C 816F

MOTOR GRADER

12G 120H 120G 163H 14H NA 160H 160G 140H 140G 16H 16G 130G 16H NA 143H 135H 14H 14G

WHEEL LOADER

980C 980F

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL SKIDDER

528B 518C 530B

TRACK-TYPE TRACTOR

D10N D8R D10R D9R D11R D9 GC D4H III D4H XL

TRUCK

793D 772 770 789C 785C 777D 785D

QUARRY TRUCK

777E

WHEEL SCRAPER

627G 627F 627E 657G 637K 637E 637G 657E

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert