Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts347-7092: Belt Tensioner
Home
EngineBelts, Pulleys, & Vibration DampersEngine Belts
347-7092: Belt Tensioner
347-7092: Belt Tensioner

Cat® Belt Tensioner for engine alternator and compressor mounting provides consistent tension

Brand: Cat

Product Images
347-7092: Belt Tensioner
347-7092: Belt Tensioner
347-7092: Belt Tensioner
347-7092: Belt Tensioner
347-7092: Belt Tensioner

Cat® Belt Tensioner for engine alternator and compressor mounting provides consistent tension

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 347-7092
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 347-7092
Width (mm): 121.9
Height (mm): 129.5
Material: Alloy Iron,Alloy Aluminum
Length (mm): 223.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 347-7092

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63

OFF HIGHWAY TRUCK

777G 777 775 773

MOTOR GRADER

24

OEM SOLUTIONS

TR35E44-C9.3BL

HYDRAULIC SHOVEL

6015B 6020 6015 6040 6030 T4 6020B 6030 T2 6030

TRACK-TYPE TRACTOR

D10T2 D10T D7E LGP D7E

MARINE ENGINE

C9.3

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

GENERATOR SET

C27 C9.3

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL C32B C9.3

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32

WHEEL DOZER

844 854K 854 844K

PETROLEUM GEN SET

C27

WHEEL LOADER

993K 992K 990K 990 993 992

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C9.3B C27 C9.3 C32B

TRUCK

775G 773G LRC 775G OEM 773G 775G LRC 773G OEM 777G 777F

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert