To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings349-6653: 140mm Long Warning Plate Control Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings349-6653: 140mm Long Warning Plate Control Film
349-6653: 140mm Long Warning Plate Control Film
Cat® Warning Plate Control Film Protective film displaying warnings and instructions for safe operation and maintenance of service equipment and supplies
Brand: Cat
Product Images
349-6653: 140mm Long Warning Plate Control Film
Cat® Warning Plate Control Film Protective film displaying warnings and instructions for safe operation and maintenance of service equipment and supplies
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Film used to show controls for the excavator boom.
Attributes: • Color: Black characters and symbols on white background • Excavator boom machine function symbols • Film Size: 140 x 125 mm (5.51 x 4.92 in) • Pressure sensitive adhesive backed vinyl film
Application: Locate in the excavator cab. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Film used to show controls for the excavator boom.
Attributes: • Color: Black characters and symbols on white background • Excavator boom machine function symbols • Film Size: 140 x 125 mm (5.51 x 4.92 in) • Pressure sensitive adhesive backed vinyl film
Application: Locate in the excavator cab. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Information Film
Film Color: White
Letter Color: Black
Length (mm): 140
Width (mm): 125
Length (in): 5.51
Width (in): 4.92
Material: Mixed Plastic Plastic
Units of MeasureUSMetric
Type: Information Film
Film Color: White
Letter Color: Black
View More
Compatible Models
Compatible Models
Excavator
336D L
View More
Excavator
336D L
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 349-6653
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 349-6653
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 349-6653
Description: Film used to show controls for the excavator boom.
Attributes: • Color: Black characters and symbols on white background • Excavator boom machine function symbols • Film Size: 140 x 125 mm (5.51 x 4.92 in) • Pressure sensitive adhesive backed vinyl film
Application: Locate in the excavator cab. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 349-6653
Units of Measure
USMetric
Type: Information Film
Film Color: White
Letter Color: Black
Length (mm): 140
Width (mm): 125
Length (in): 5.51
Width (in): 4.92
Material: Mixed Plastic Plastic
View More
Compatible Models for part number 349-6653
EXCAVATOR
336D L
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.