Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals349-8299: Operator Station Split Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
349-8299: Operator Station Split Ring
349-8299: Operator Station Split Ring

An Operator Station Split Ring secures connections and provides structural support, ensuring stability and durability in industrial applications.

Brand: Cat

Product Images
349-8299: Operator Station Split Ring
349-8299: Operator Station Split Ring
349-8299: Operator Station Split Ring
349-8299: Operator Station Split Ring
349-8299: Operator Station Split Ring

An Operator Station Split Ring secures connections and provides structural support, ensuring stability and durability in industrial applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Split rings, also known as key rings, are composed of wire twisted into two complete turns of a helix and pressed together. Split rings can be twisted into place to secure components.

Attributes:
• Stainless steel split ring
• Wire Diameter: 1.8 mm (0.071 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Split rings, also known as key rings, are composed of wire twisted into two complete turns of a helix and pressed together. Split rings can be twisted into place to secure components.

Attributes:
• Stainless steel split ring
• Wire Diameter: 1.8 mm (0.071 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Stainless Steel
Outside Diameter (mm): 27.18
Inside Diameter (mm): 23.62
Width (mm): 3.55
Outside Diameter (in): 1.070
Inside Diameter (in): 0.930
Width (in): 0.140
Units of MeasureUSMetric
Material: Stainless Steel
Outside Diameter (mm): 27.18
Inside Diameter (mm): 23.62
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB22B
Paving Compactor
CB-22B
Underground Art Truck
AD30AD45BAD45AD22AD63
Utility Compactor
CB4.4CB4.0
Underground Articulated Truck
AD22
Load Haul Dump
R1700R2900GR1700GR2900 XER1300GR1700 XER3000HR2900R1300G IIR1600GR1600H
Compactor
CB-34B XWCC-34BCC-24BCB-22BCB-24BCB-34BCB-32BCB-36B
Load, Haul, Dump
R1700K
Vibratory Compactor
CC4.0
View More
Asphalt Compactor
CB22B
Warranty Information
Return Policy
Parts diagram for 349-8299
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert