Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: An Alternate Exit Decal Label is a safety label used to indicate the location of an alternate exit in a building. It typically features a pictorial representation of the exit, along with direction. This label is crucial for ensuring occupants are aware of all available exits during emergencies, preventing confusion and panic. Made with high-quality materials, it withstands exposure to elements and remains durable and visible for the building's lifespan, potentially saving lives.
Attributes: • Provided with pictorial representation of the components for better understanding. • Printed with green background and white symbol for better model visibility. • Designed to be strong enough and does not peel off over time.
Applications: An Alternate Exit Decal Label is used to ensure that it is clear, concise, and easy to understand, even in stressful or emergencies, this is mostly used in Cat Landfill Compactor, Excavators, Mobile Hydraulic Power Units, Material Handler, OEM Mobile Hydraulic Power Unit, Front Shovel, Mining Excavator, Load Haul Dump, Shovel Logger, Integrated Tool carrier, Wheeled Excavator, Mini Hydraulic Excavator, Vibratory Compactor, Skid Steer Loader, Multi Terrain Loader, Compact Track Loader, Underground Art Truck, Wheel Dozer, Wheel Loader, and Compact Wheel Loader.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Alternate Exit Decal Label is a safety label used to indicate the location of an alternate exit in a building. It typically features a pictorial representation of the exit, along with direction. This label is crucial for ensuring occupants are aware of all available exits during emergencies, preventing confusion and panic. Made with high-quality materials, it withstands exposure to elements and remains durable and visible for the building's lifespan, potentially saving lives.
Attributes: • Provided with pictorial representation of the components for better understanding. • Printed with green background and white symbol for better model visibility. • Designed to be strong enough and does not peel off over time.
Applications: An Alternate Exit Decal Label is used to ensure that it is clear, concise, and easy to understand, even in stressful or emergencies, this is mostly used in Cat Landfill Compactor, Excavators, Mobile Hydraulic Power Units, Material Handler, OEM Mobile Hydraulic Power Unit, Front Shovel, Mining Excavator, Load Haul Dump, Shovel Logger, Integrated Tool carrier, Wheeled Excavator, Mini Hydraulic Excavator, Vibratory Compactor, Skid Steer Loader, Multi Terrain Loader, Compact Track Loader, Underground Art Truck, Wheel Dozer, Wheel Loader, and Compact Wheel Loader.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 8T-6842
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-6842
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-6842
Description: An Alternate Exit Decal Label is a safety label used to indicate the location of an alternate exit in a building. It typically features a pictorial representation of the exit, along with direction. This label is crucial for ensuring occupants are aware of all available exits during emergencies, preventing confusion and panic. Made with high-quality materials, it withstands exposure to elements and remains durable and visible for the building's lifespan, potentially saving lives.
Attributes: • Provided with pictorial representation of the components for better understanding. • Printed with green background and white symbol for better model visibility. • Designed to be strong enough and does not peel off over time.
Applications: An Alternate Exit Decal Label is used to ensure that it is clear, concise, and easy to understand, even in stressful or emergencies, this is mostly used in Cat Landfill Compactor, Excavators, Mobile Hydraulic Power Units, Material Handler, OEM Mobile Hydraulic Power Unit, Front Shovel, Mining Excavator, Load Haul Dump, Shovel Logger, Integrated Tool carrier, Wheeled Excavator, Mini Hydraulic Excavator, Vibratory Compactor, Skid Steer Loader, Multi Terrain Loader, Compact Track Loader, Underground Art Truck, Wheel Dozer, Wheel Loader, and Compact Wheel Loader.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-6842
Units of Measure
USMetric
Film Color: Green
Length (mm): 120
Letter Color: White
Shaft Diameter (in): 0.03
Shaft Size (in): 0.73
Thickness (mm): 0.25
Height (mm): 40
Length (in): 4.724
Thread: 7/16 - 28
Weight (kg): 0.01
Height (in): 1.574
Weight (lb): 0.7
Width (mm): 50
Material: Polycarbonate Plastic
View More
Compatible Models for part number 8T-6842
MULTI TERRAIN LOADER
257B 247B
UNDERGROUND ART TRUCK
AE40 AD55 AD63 AD45 AD40
INTEGRATED TOOLCARRIER
IT62G II IT28 IT18
LOAD HAUL DUMP
R1700 II R1600G R2900G R1300G II R1600 R1700G R2900
WHEEL DOZER
834H
MATERIAL HANDLER
MH3260 MH3022 MH3024 MH3032
LANDFILL COMPACTOR
836G
COMPACT WHEEL LOADER
910F 910E
WHEEL LOADER
972G 972H 950G II 962H 950G 962G 950H 916 980G II 936E 926 962G II 980F 980H 980G 936 926E 966H 966G
312D2 312D2 GC 311D LRR 340 312D L 330 L 330-A L 349D L 325-A LN 320-A L 329D L 320-A S 231D 320-A N 336D 312C 324D 312D 349D2 L 375-A L 320D3 GC 350 315D L 325-A 320D2 320D3 M325D MH 318D2 L 340D2 L E140 311C 320D L 325 LN 325-A L 318C 325C L 320D RR 345D L VG 322C 323D3 336D LN 320-A 340D L 336D2 GC 323D L 330D2 L 335 329D 326D2 L 321C 345C 321B 345D 330-A 307 345D L 325D L 320C 320D 235D 349D2 326D2 323D2 L 325 L 320D LRR 315C 330C L 321D LCR 336D L 375-A 336D2 312D2 L 312C L 313D2 350-A L 329D2 L 320D FM 245D 330C 330D 314C 245B 320D2 L M312 M315 329D2 M318 320 L M325D L MH 349D 350 L 324D L 330D L 365C 325D 313D 352 UHD 345 GC
VIBRATORY COMPACTOR
CB-434
MOBILE HYD POWER UNIT
329D L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.