Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab HVAC SystemsOther Cab HVAC Components353-8584: Condenser Group (Basic)
Home
CabsCab HVAC SystemsOther Cab HVAC Components
353-8584: Condenser Group (Basic)
353-8584: Condenser Group (Basic)

Cat® Condenser Group (Basic)

Brand: Cat

Product Images
353-8584: Condenser Group (Basic)
353-8584: Condenser Group (Basic)
353-8584: Condenser Group (Basic)
353-8584: Condenser Group (Basic)
353-8584: Condenser Group (Basic)

Cat® Condenser Group (Basic)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. The goal is to provide thermal comfort for the operator. Cat condenser assemblies provide large surface areas for heat exchange to condense the fluid inside. Condenser and drier condenser should be replaced when there is a major compressor failure. Flushing will not completely remove debris from the coils.

Attributes:
• Aluminum condenser uses ambient air flow
• Compatible with R134a or R1234YF oil
• Manufactured with heavy gauge mounting brackets to reduce movement and vibration
• Fitting 1 Gender: Male Inlet
• Fitting 2 Gender: Male Outlet
• Inlet thread size: 3/4-16-2A Male STOR Fitting
• Outlet thread size: 5/8-18-2A Male STOR Fitting
• Mounting bolt size: M8
• 4 bolt mount
• Item grade: OEM Standard
• Product condition: New
• Package contents: 1 Condenser

Application:
Condenser used in Cat heavy-duty equipment to cool air conditioner refrigerant in a pressurized HVAC system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. The goal is to provide thermal comfort for the operator. Cat condenser assemblies provide large surface areas for heat exchange to condense the fluid inside. Condenser and drier condenser should be replaced when there is a major compressor failure. Flushing will not completely remove debris from the coils.

Attributes:
• Aluminum condenser uses ambient air flow
• Compatible with R134a or R1234YF oil
• Manufactured with heavy gauge mounting brackets to reduce movement and vibration
• Fitting 1 Gender: Male Inlet
• Fitting 2 Gender: Male Outlet
• Inlet thread size: 3/4-16-2A Male STOR Fitting
• Outlet thread size: 5/8-18-2A Male STOR Fitting
• Mounting bolt size: M8
• 4 bolt mount
• Item grade: OEM Standard
• Product condition: New
• Package contents: 1 Condenser

Application:
Condenser used in Cat heavy-duty equipment to cool air conditioner refrigerant in a pressurized HVAC system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Aluminium, Rubber
Width (mm): 27
Height (mm): 656.8
Length (in): 19.2
Material: Alloy Aluminum
Weight (kg): 4.8
Weight (lb): 10.5
Height (in): 25.9
Width (in): 1.1
Length (mm): 488
Units of MeasureUSMetric
Material Description: Aluminium, Rubber
Width (mm): 27
Height (mm): 656.8
View More
Compatible Models
Compatible Models
Backhoe Loader
416E432E420E442E434E422E444E450E450F430E428E
View More
Backhoe Loader
416E432E420E442E434E422E444E450E450F430E428E
Warranty Information
Return Policy
Parts diagram for 353-8584
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert