Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0776: KIT-CYLINDER HEAD INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0776: KIT-CYLINDER HEAD INSTALL
355-0776: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
355-0776: KIT-CYLINDER HEAD INSTALL
355-0776: KIT-CYLINDER HEAD INSTALL
Contact your dealer for replacement options.

Single Cylinder Head Gasket Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

320-8974: 1mm Thick Exhaust Manifold Gasket
320-8974: 1mm Thick Exhaust Manifold GasketQuantity: 1
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 1
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
6V-6228: 26.64mm Inside Diameter Seal-O-Ring
6V-6228: 26.64mm Inside Diameter Seal-O-RingQuantity: 3
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
110-6991: Gasket Head
110-6991: Gasket HeadQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
241-5928: 1.2mm Thick Two Hole Flange Gasket
241-5928: 1.2mm Thick Two Hole Flange GasketQuantity: 1
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
272-0760: Valve Cover Press In Place Seal
272-0760: Valve Cover Press In Place SealQuantity: 1
240-7032: Rocker Base Press in Place Seal
240-7032: Rocker Base Press in Place SealQuantity: 1
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 1
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
7N-6806: 15.60mm Inner Diameter Round Seal
7N-6806: 15.60mm Inner Diameter Round SealQuantity: 1
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines GasketQuantity: 1
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 355-0776
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 355-0776

PUMPER

SPF343C

GENERATOR

SR4B SR4BHV

GENERATOR SET

3516C GEN 3516C 3516B 3508B 3512C 3512B

POWER MODULE

3516C PM3516 PM3512 PM3508

PETROLEUM ENGINE

3512C

PETROLEUM TRANSMISSION

TH48-E80

REMAN ENGINE

3516B

WHEEL DOZER

854G

MOTOR GRADER

140H

WHEEL LOADER

992G

TRACK-TYPE TRACTOR

D11R

GEN SET ENGINE

3512B 3508B 3516B

ENGINE - MACHINE

C4.4

MARINE AUXILIARY

3512C 3512B 3516B

MARINE ENGINE

3512C 3508 3508C 3516B 3512B

MINING EXCAVATOR

5130B

INDUSTRIAL ENGINE

3508B

TRUCK

793B 793C 797 777 789C 777C 785C 777D 785D 797B

TRACTOR

776D 776C

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced