Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.
Attributes: • Fabric reinforced rubber • High abrasion resistance
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.
Attributes: • Fabric reinforced rubber • High abrasion resistance
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 764
Width (mm): 120
Thickness (mm): 19
Hole Size (mm): 11 (6X)
Length (in): 30.08
Width (in): 4.72
Thickness (in): 0.75
Hole Size (in): 0.43 (6X)
Material: Rubber & Fiber Rubber
Units of MeasureUSMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 764
View More
Compatible Models
Compatible Models
Wheel Dozer
844H834H854K
Wheel Loader
990H993K992K988H994H
View More
Wheel Dozer
844H834H854K
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 355-2490
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-2490
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-2490
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.
Attributes: • Fabric reinforced rubber • High abrasion resistance
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-2490
Units of Measure
USMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 764
Width (mm): 120
Thickness (mm): 19
Hole Size (mm): 11 (6X)
Length (in): 30.08
Width (in): 4.72
Thickness (in): 0.75
Hole Size (in): 0.43 (6X)
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 355-2490
WHEEL DOZER
844H 834H 854K
WHEEL LOADER
990H 993K 992K 988H 994H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.