Caterpillar
No Suggested Results

Register

Caterpillar
Part number or name
BackHomeCabsOther Cab Components350-9567: 400mm Long Ladder Step
BackHome
CabsOther Cab Components
350-9567: 400mm Long Ladder Step
350-9567: 400mm Long Ladder Step
Product Images
350-9567: 400mm Long Ladder Step
350-9567: 400mm Long Ladder Step
350-9567: 400mm Long Ladder Step
350-9567: 400mm Long Ladder Step
350-9567: 400mm Long Ladder Step

Cat® Ladder Step provides safe access to the operator's cabin and facilitates maintenance tasks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 350-9567
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 350-9567

Description:
Cat steps provide means for operator to ascend and descend from machine and provide access for service and maintenance.

Attributes:
• Steel operator step
• Slip resistant tread
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 350-9567

Units of Measure

USMetric

Material: Alloy Steel,Carbon Steel,Steel

Length (mm): 400

Width (mm): 104

Height (mm): 51

Hole Size (mm): 11 (4X)

Color: Black

Length (in): 15.75

Width (in): 4.09

Height (in): 2.00

Hole Size (in): 0.43 (4X)

View More
Compatible Models for part number 350-9567

PIPELAYER

PL83 PL87

WHEEL DOZER

844H 834H 854K

WHEEL LOADER

990H 993K 992K 988H 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert