To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates356-6693: 5mm Thick Support Plate
BackHome
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates356-6693: 5mm Thick Support Plate
356-6693: 5mm Thick Support Plate
Product Images
356-6693: 5mm Thick Support Plate
Cat® 5mm Thick Steel Support Plate
Brand: Cat
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 356-6693
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 356-6693
Description: A Support Plate is used to provide structural support or reinforcement to a component or assembly. It is designed to distribute the load applied to a component evenly, preventing deformation and providing stability to the structure. It is a sturdy and stable plate that can support heavy loads without bending or breaking.
Attributes: • Provided with 2 mounting holes to fit the fastener of size M10. • Manufactured to precise specifications and are built for durability and reliability. • Provides a secure connection for the components.
Applications: A Support Plate is used to support and ensure the position of the components in the Front Ladder Steps, Front Housing, clips in Fuel Tank Wiring, and Pilot Lines, widely used in Cat 120, 16, 16M, 18, 18M, and 24 Motor Grader, 511B, 521B, and 522B Tree Harvester, 785D Truck (Incl Truck Tractors), 834, 988, 988G, 988H, 988K, 990, 990H, 990K, 991K, 992, 992H, 992K, 993, 993K, 994H, 994K and 995 Wheel Loader, 834G, 834H, 834K, 844, 844H, 844K, 854 and 854K Wheel Type Tractor (For Dozer), 844K Wheel Tractor (For Scraper), MD6200, MD6250, MD6310, MD6420C, MD6540C, and MD6640 Drills, PL72, PL83, and PL87 Pipelayer, TR43 Powertrain (Power modules, Trans, Tc).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 356-6693
Units of Measure
USMetric
Hole Size (in): 0.43
Hole Size (mm): 11
Length (in): 4.33
Length (mm): 110
Material: Alloy Zinc,Carbon Steel,Steel
Thickness (in): 0.2
Thickness (mm): 5
Width (in): 1.57
Width (mm): 40
View More
Compatible Models for part number 356-6693
ROTARY DRILL
MD6250 MD6310
PIPELAYER
PL83 PL87
WHEEL DOZER
844H 834H 854K
MOTOR GRADER
18M3 16M3 120
WHEEL LOADER
988H 994H 990H 993K 992K
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 356-6693
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 356-6693
Description: A Support Plate is used to provide structural support or reinforcement to a component or assembly. It is designed to distribute the load applied to a component evenly, preventing deformation and providing stability to the structure. It is a sturdy and stable plate that can support heavy loads without bending or breaking.
Attributes: • Provided with 2 mounting holes to fit the fastener of size M10. • Manufactured to precise specifications and are built for durability and reliability. • Provides a secure connection for the components.
Applications: A Support Plate is used to support and ensure the position of the components in the Front Ladder Steps, Front Housing, clips in Fuel Tank Wiring, and Pilot Lines, widely used in Cat 120, 16, 16M, 18, 18M, and 24 Motor Grader, 511B, 521B, and 522B Tree Harvester, 785D Truck (Incl Truck Tractors), 834, 988, 988G, 988H, 988K, 990, 990H, 990K, 991K, 992, 992H, 992K, 993, 993K, 994H, 994K and 995 Wheel Loader, 834G, 834H, 834K, 844, 844H, 844K, 854 and 854K Wheel Type Tractor (For Dozer), 844K Wheel Tractor (For Scraper), MD6200, MD6250, MD6310, MD6420C, MD6540C, and MD6640 Drills, PL72, PL83, and PL87 Pipelayer, TR43 Powertrain (Power modules, Trans, Tc).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 356-6693
Units of Measure
USMetric
Hole Size (in): 0.43
Hole Size (mm): 11
Length (in): 4.33
Length (mm): 110
Material: Alloy Zinc,Carbon Steel,Steel
Thickness (in): 0.2
Thickness (mm): 5
Width (in): 1.57
Width (mm): 40
View More
Compatible Models for part number 356-6693
ROTARY DRILL
MD6250 MD6310
PIPELAYER
PL83 PL87
WHEEL DOZER
844H 834H 854K
MOTOR GRADER
18M3 16M3 120
WHEEL LOADER
988H 994H 990H 993K 992K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.