Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits356-0827: Hydraulic Hammer Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
356-0827: Hydraulic Hammer Seal Kit
356-0827: Hydraulic Hammer Seal Kit

Hydraulic Hammer Seal Kit

Brand: Cat

Product Images
356-0827: Hydraulic Hammer Seal Kit
356-0827: Hydraulic Hammer Seal Kit
356-0827: Hydraulic Hammer Seal Kit
356-0827: Hydraulic Hammer Seal Kit
356-0827: Hydraulic Hammer Seal Kit

Hydraulic Hammer Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
356-0827356-0827
355-3776355-3776
355-5804355-5804
View All Parts
Parts included in this kit

No results available.

3E-6725: 44.2mm Inner Diameter O Ring Seal
3E-6725: 44.2mm Inner Diameter O Ring SealQuantity: 1
3F-1547: 189.86mm Inner Diameter Seal O Ring
3F-1547: 189.86mm Inner Diameter Seal O RingQuantity: 3
356-4142: Hydraulic Hammer Cylinder U Cup Seal
356-4142: Hydraulic Hammer Cylinder U Cup SealQuantity: 1
356-2320: Cat® Wiper Seal
356-2320: Cat® Wiper SealQuantity: 1
356-3288: 5.33 x 196.22mm 90A NBR O-Ring
356-3288: 5.33 x 196.22mm 90A NBR O-RingQuantity: 1
356-3298: 5.7 x 124.6mm 90A NBR O-Ring
356-3298: 5.7 x 124.6mm 90A NBR O-RingQuantity: 1
356-3309: 60mm Outer Diameter Backup Ring
356-3309: 60mm Outer Diameter Backup RingQuantity: 1
356-4155: Hydraulic Power Hammer Wiper Seal
356-4155: Hydraulic Power Hammer Wiper SealQuantity: 1
5P-8428: 171.04mm Inner Diameter O-Ring Seal
5P-8428: 171.04mm Inner Diameter O-Ring SealQuantity: 2
4F-7389: 5.33 x 37.47mm 75A NBR O-Ring
4F-7389: 5.33 x 37.47mm 75A NBR O-RingQuantity: 4
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-RingQuantity: 1
095-1703: 3.1 x 44.4mm 90A NBR O-Ring
095-1703: 3.1 x 44.4mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 4
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-RingQuantity: 4
008-2103: 20.22mm Internal Diameter O-Ring Seal
008-2103: 20.22mm Internal Diameter O-Ring SealQuantity: 1
095-1704: 3.1 x 49.4mm 90A NBR O-Ring
095-1704: 3.1 x 49.4mm 90A NBR O-RingQuantity: 1
356-2479: 120mm Rod Diameter U-Cup Seal
356-2479: 120mm Rod Diameter U-Cup SealQuantity: 1
356-4141: SEAL-U-CUP
356-4141: SEAL-U-CUPQuantity: 1
356-4154: Hydraulic Power Hammer Wiper Seal
356-4154: Hydraulic Power Hammer Wiper SealQuantity: 1
356-3312: 50mm Outer Diameter Backup Ring
356-3312: 50mm Outer Diameter Backup RingQuantity: 1
356-3308: Hydraulic Control Valve Backup Ring
356-3308: Hydraulic Control Valve Backup RingQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 9
095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-RingQuantity: 2
095-1705: 3.1 x 54.4mm 90A NBR O-Ring
095-1705: 3.1 x 54.4mm 90A NBR O-RingQuantity: 1
356-3297: 3.1 x 104.4mm 90A PU O-Ring
356-3297: 3.1 x 104.4mm 90A PU O-RingQuantity: 6
356-3302: RING-BACKUP
356-3302: RING-BACKUPQuantity: 1
356-3303: RING-BACKUP
356-3303: RING-BACKUPQuantity: 1
356-3306: 140mm Outer Diameter Backup Ring
356-3306: 140mm Outer Diameter Backup RingQuantity: 1
356-2858: 89.82mm Inner Diameter Buffer Seal
356-2858: 89.82mm Inner Diameter Buffer SealQuantity: 1
356-3294: 3 x 46.2mm 90A NBR O-Ring
356-3294: 3 x 46.2mm 90A NBR O-RingQuantity: 1
8C-3104: 5.33 x 26.34mm 75A FKM O-Ring
8C-3104: 5.33 x 26.34mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 35Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 356-0827

We are still working on adding a specification for this part.

Compatible Models for part number 356-0827

HAMMER

H120S H120E H120E S

WORK TOOL

D6XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert