Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes356-5716: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
356-5716: Track Shoe
356-5716: Track Shoe

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, ES

Brand: Cat

Product Images
356-5716: Track Shoe
356-5716: Track Shoe
356-5716: Track Shoe
356-5716: Track Shoe
356-5716: Track Shoe

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, ES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
356-5716
This part:
356-5716: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

31.89

Description

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, ES

599-9617
This part:
599-9617: 810mm Length Track Shoe
Shoe Width (in)

31.89

Plate Thickness (in)

1.043

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, SES, Round Hole

384-3014
This part:
384-3014: 810mm Single Grouser Track Shoe
Shoe Width (in)

31.89

Plate Thickness (in)

0.965

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, ES, Round Hole

599-9615
This part:
599-9615: Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

31.89

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, SES, ARM

599-9612
This part:
599-9612: 810mm Width single Grouser Tractor Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

31.89

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, SES

356-5722
This part:
356-5722: 810mm Single Grouser Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

31.89

Description

Cat® Track Shoe Single Grouser, 810mm Wide, Joint 2 Joint, ES, ARM

Related parts
599-9609
599-9609: 710mm Width Single Grouser Tractor Track Shoe
Check Price
599-9611
599-9611: 710mm With Single Grouser Tractor Track Shoe
Check Price
599-9619
599-9619: Track Shoe
Check Price
599-9606
599-9606: 710mm Width Grouser Track Shoe
Check Price
599-9622
599-9622: 915mm Width Tractor Track Shoe
Check Price
602-6493
602-6493: Track Shoe
Check Price
356-5720
356-5720: Track Shoe
Check Price
375-5889
375-5889: Track Shoe
Check Price
356-5718
356-5718: 915mm Single Grouser Track Shoe
Check Price
356-5730
356-5730: Track Shoe
Check Price
356-5714
356-5714: 710mm Long 2 Joint Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert