Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts357-8276: Bracket Assembly
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts357-8276: Bracket Assembly
357-8276: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
357-8276: Bracket Assembly
357-8276: Bracket Assembly
357-8276: Bracket Assembly
357-8276: Bracket Assembly
357-8276: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-8276

Units of Measure

USMetric
Overall Width (in): 5.6
Overall Height (in): 2.3
Overall Length (in): 11.4
Overall Width (mm): 142.2
Overall Height (mm): 58.4
Overall Length (mm): 289.6
View More
Compatible Models for part number 357-8276

WHEEL TRACTOR

627H

WHEEL TRACTOR-SCRAPER

627K 627 637 637K

TRACK LOADER

973K

SITE PREP TRACTOR

2864C 586C

MOTOR GRADER

12M 3 12M 2 160M 2 160M 3 140M 3 AWD 12M 3 AWD 160M 3 AWD 140M 3 140M 2

WHEEL LOADER

972M XE 966M XE 972K 972M 966K XE 966K 966M

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6T LGPPAT D6T XL PAT D6T XW PAT D6T D7E LGP D7E

ARTICULATED TRUCK

725C 725C2

PIPELAYER

PL72

INDUSTRIAL ENGINE

C9.3

WHEEL SCRAPER

637K

EXCAVATOR

336E LN 336E LH 336E 336F LN 336F L 568 FM LL 568 FM 336E LNH 336E L 336E H

MOBILE HYD POWER UNIT

336E 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced