Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits358-7864: Bracket Assembly
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
358-7864: Bracket Assembly
358-7864: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
358-7864: Bracket Assembly
358-7864: Bracket Assembly
358-7864: Bracket Assembly
358-7864: Bracket Assembly
358-7864: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Striker bracket assembly for the engine hood assembly for Cat machines.

Attributes:
• Welded assembly consists of plate and rod
• Material: Steel
• Thickness: 5 mm (0.196 in)
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Striker bracket assembly for the engine hood assembly for Cat machines.

Attributes:
• Welded assembly consists of plate and rod
• Material: Steel
• Thickness: 5 mm (0.196 in)
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 2.16
Overall Height (in): 0.66
Material: Alloy Steel,Alloy Zinc
Overall Width (mm): 55
Thickness (in): 0.19
Overall Length (in): 5.74
Overall Height (mm): 17
Overall Length (mm): 146
Thickness (mm): 5
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 2.16
Overall Height (in): 0.66
View More
Compatible Models
Compatible Models
Industrial Loader
415F2 IL
Backhoe Loader
416428F416F422F444F432F434F440420450432F2420F2430F2422F2444F2434F2416F2427F2415F2420F428F2430F
View More
Industrial Loader
415F2 IL
Warranty Information
Return Policy
Parts diagram for 358-7864
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
358-7864358-7864
250-6850250-6850
250-6858250-6858
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 358-7864
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 358-7864

Description:
Striker bracket assembly for the engine hood assembly for Cat machines.

Attributes:
• Welded assembly consists of plate and rod
• Material: Steel
• Thickness: 5 mm (0.196 in)
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 358-7864

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 2.16
Overall Height (in): 0.66
Material: Alloy Steel,Alloy Zinc
Overall Width (mm): 55
Thickness (in): 0.19
Overall Length (in): 5.74
Overall Height (mm): 17
Overall Length (mm): 146
Thickness (mm): 5
View More
Compatible Models for part number 358-7864

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

416 428F 416F 422F 444F 432F 434F 440 420 450 432F2 420F2 430F2 422F2 444F2 434F2 416F2 427F2 415F2 420F 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert