Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits361-7891: Bracket Assembly
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
361-7891: Bracket Assembly
361-7891: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
361-7891: Bracket Assembly
361-7891: Bracket Assembly
361-7891: Bracket Assembly
361-7891: Bracket Assembly
361-7891: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Hinge bracket for the hood used on the engine compartment for the Backhoe Loader product line.

Attributes:
• Welded assembly consists of plates and weld nut
• Thickness: 4 mm (0.19 in)
• For use with M8 and M10 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Hinge bracket for the hood used on the engine compartment for the Backhoe Loader product line.

Attributes:
• Welded assembly consists of plates and weld nut
• Thickness: 4 mm (0.19 in)
• For use with M8 and M10 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 3.15
Overall Height (in): 1.969
Material: Alloy Steel,Alloy Zinc,Alloy Mixed: Metal
Overall Length (in): 4.33
Thickness (in): 0.19
Overall Width (mm): 80
Overall Height (mm): 50
Overall Length (mm): 110
Thickness (mm): 4
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 3.15
Overall Height (in): 1.969
View More
Compatible Models
Compatible Models
Industrial Loader
415F2 IL
Backhoe Loader
428F416F422F444F432F434F432F2420F2430F2422F2444F2434F2416F2427F2415F2420F428F2430F
View More
Industrial Loader
415F2 IL
Warranty Information
Return Policy
Parts diagram for 361-7891
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert