Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Gears362-6040: 118.69mm Outer Diameter Steel Sun Gear
Home
DrivetrainTransmissions & ComponentsTransmission Gears
362-6040: 118.69mm Outer Diameter Steel Sun Gear
362-6040: 118.69mm Outer Diameter Steel Sun Gear

Cat® Gear-Sun

Brand: Cat

Product Images
362-6040: 118.69mm Outer Diameter Steel Sun Gear
362-6040: 118.69mm Outer Diameter Steel Sun Gear
362-6040: 118.69mm Outer Diameter Steel Sun Gear
362-6040: 118.69mm Outer Diameter Steel Sun Gear
362-6040: 118.69mm Outer Diameter Steel Sun Gear

Cat® Gear-Sun

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Gear for use in planetary gear sets of transmissions.

Attributes:
• Material: Steel
• End 1 External Spur Gear Number of Teeth: 30
• Center External Spur Gear Number of Teeth: 35
• End 2 External Spline Number of Teeth: 60
• Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gear for use in planetary gear sets of transmissions.

Attributes:
• Material: Steel
• End 1 External Spur Gear Number of Teeth: 30
• Center External Spur Gear Number of Teeth: 35
• End 2 External Spline Number of Teeth: 60
• Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 118.69
Inside Diameter (mm): 71
Length (mm): 172.9
Outside Diameter (in): 4.672
Inside Diameter (in): 2.795
Length (in): 6.807
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 118.69
Inside Diameter (mm): 71
View More
Compatible Models
Compatible Models
Pumper
SPF343CSPF743
Engine - Machine
C4.4
Petroleum Engine
3512C3512B
Petroleum Transmission
TH48-E80CX48-P2300
Petroleum Package
TH48-E80TH48-E70
View More
Pumper
SPF343CSPF743
Warranty Information
Return Policy
Parts diagram for 362-6040
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 362-6040
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 362-6040

Description:
Gear for use in planetary gear sets of transmissions.

Attributes:
• Material: Steel
• End 1 External Spur Gear Number of Teeth: 30
• Center External Spur Gear Number of Teeth: 35
• End 2 External Spline Number of Teeth: 60
• Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 362-6040

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 118.69
Inside Diameter (mm): 71
Length (mm): 172.9
Outside Diameter (in): 4.672
Inside Diameter (in): 2.795
Length (in): 6.807
Material: Low Alloy Steel
View More
Compatible Models for part number 362-6040

PUMPER

SPF343C SPF743

ENGINE - MACHINE

C4.4

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX48-P2300

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert