Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainOther Drivetrain ComponentsDrivetrain Shafts & Shaft Assemblies362-6050: 39.22mm Outer Diameter Planet Shaft
Home
DrivetrainOther Drivetrain ComponentsDrivetrain Shafts & Shaft Assemblies
362-6050: 39.22mm Outer Diameter Planet Shaft
362-6050: 39.22mm Outer Diameter Planet Shaft

Cat® Planet Shaft for use in the Transmission Planetary, OD X L: 39.22 X 74.2mm

Brand: Cat

Product Images
362-6050: 39.22mm Outer Diameter Planet Shaft
362-6050: 39.22mm Outer Diameter Planet Shaft
362-6050: 39.22mm Outer Diameter Planet Shaft
362-6050: 39.22mm Outer Diameter Planet Shaft
362-6050: 39.22mm Outer Diameter Planet Shaft

Cat® Planet Shaft for use in the Transmission Planetary, OD X L: 39.22 X 74.2mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Shaft part # 362-6050 is used for mounting the planet gear in the transmission planetary. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

Attributes:
• Hardened steel planet shaft
• Shaft Diameter: 39.22mm (1.544 in)
• Length: 74.2mm (2.921 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Shaft part # 362-6050 is used for mounting the planet gear in the transmission planetary. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

Attributes:
• Hardened steel planet shaft
• Shaft Diameter: 39.22mm (1.544 in)
• Length: 74.2mm (2.921 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.92
Length (mm): 74.2
Material: Steel,Low Alloy Steel
Shaft Diameter (in): 1.54
Shaft Diameter (mm): 39.22
Units of MeasureUSMetric
Length (in): 2.92
Length (mm): 74.2
Material: Steel,Low Alloy Steel
View More
Compatible Models
Compatible Models
Pumper
SPF343CSPF743
Engine - Machine
C4.4
Petroleum Engine
3512C3512B
Petroleum Transmission
TH48-E80CX48-P2300
Petroleum Package
TH48-E80TH48-E70
View More
Pumper
SPF343CSPF743
Warranty Information
Return Policy
Parts diagram for 362-6050
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 362-6050
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 362-6050

Description:
Shaft part # 362-6050 is used for mounting the planet gear in the transmission planetary. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

Attributes:
• Hardened steel planet shaft
• Shaft Diameter: 39.22mm (1.544 in)
• Length: 74.2mm (2.921 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 362-6050

Units of Measure

USMetric
Length (in): 2.92
Length (mm): 74.2
Material: Steel,Low Alloy Steel
Shaft Diameter (in): 1.54
Shaft Diameter (mm): 39.22
View More
Compatible Models for part number 362-6050

PUMPER

SPF343C SPF743

ENGINE - MACHINE

C4.4

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX48-P2300

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert