To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Shoes356-5714: 710mm Long 2 Joint Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes356-5714: 710mm Long 2 Joint Track Shoe
356-5714: 710mm Long 2 Joint Track Shoe
Cat® Track Shoe for undercarriage provides the contact surface and traction for the track system, enhancing traction and minimizing wear
Brand: Cat
Product Images
356-5714: 710mm Long 2 Joint Track Shoe
Cat® Track Shoe for undercarriage provides the contact surface and traction for the track system, enhancing traction and minimizing wear
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Related parts
356-5720: SHOE-TRK JOI
Check Price
375-5889: SHOE-TRK JOI
Check Price
599-9609: 710mm Width Single Grouser Tractor Track Shoe
Check Price
599-9617: 810mm Length Track Shoe
Check Price
384-3014: 810mm Single Grouser Track Shoe
Check Price
599-9611: 710mm With Single Grouser Tractor Track Shoe
Check Price
599-9615: SHOE-TRK JOI
Check Price
599-9619: SHOE-TRK JOI
Check Price
356-5716: SHOE-TRK JOI
Check Price
356-5730: SHOE-TRK JOI
Check Price
602-6493: SHOE-TRK JOI
Check Price
599-9606: Track Shoe
Check Price
599-9612: 810mm Width single Grouser Tractor Track Shoe
Check Price
599-9622: 915mm Width Tractor Track Shoe
Check Price
356-5718: 915mm Single Grouser Track Shoe
Check Price
356-5722: 810mm Single Grouser Track Shoe
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Material: Boron Steel
Track Pitch (in): 12.5
Joint Type: Joint 2
ARM: No
Offset: None
Shoe Width (in): 28
Track Bolt Thread: 1.375
Hole Type: None
Number of Grousers: Single
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Shoe Type: ES
Bolt Size (mm): 1 3/8
Units of MeasureUSMetric
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD11
View More
Track-Type Tractor
D11TD11
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 356-5714
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 356-5714
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 356-5714
Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 356-5714
Units of Measure
USMetric
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Material: Boron Steel
Track Pitch (in): 12.5
Joint Type: Joint 2
ARM: No
Offset: None
Shoe Width (in): 28
Track Bolt Thread: 1.375
Hole Type: None
Number of Grousers: Single
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Shoe Type: ES
Bolt Size (mm): 1 3/8
View More
Compatible Models for part number 356-5714
TRACK-TYPE TRACTOR
D11T D11
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.