Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsCoolantsCoolants/Antifreeze365-8396: Extended Life Coolant 50/50 Premix (18 Liters)
Home
Filters & FluidsFluidsCoolantsCoolants/Antifreeze
365-8396: Extended Life Coolant 50/50 Premix (18 Liters)
365-8396: Extended Life Coolant 50/50 Premix (18 Liters)

Shop Cat® extended life coolant 50/50, 18- liter premix to keep your machine running smoothly.

Brand: Cat

Product Images
365-8396: Extended Life Coolant 50/50 Premix (18 Liters)
365-8396: Extended Life Coolant 50/50 Premix (18 Liters)
365-8396: Extended Life Coolant 50/50 Premix (18 Liters)

Shop Cat® extended life coolant 50/50, 18- liter premix to keep your machine running smoothly.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 365-8396
Drain Interval: 12,000 hours with S•O•S(SM)
Volume Unit (mm): Liter
Container Type: Pail
Material: Coolant Fluid
Volume Spec (mm): 18
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert