Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions366-1890: Suspension Assembly-Seat
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
366-1890: Suspension Assembly-Seat
366-1890: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Comfort)

Brand: Cat

Product Images
366-1890: Suspension Assembly-Seat
366-1890: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Comfort)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 366-1890
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 366-1890

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 5.1
Overall Width (in): 15
Material: Carbon Steel
Overall Width (mm): 381
Overall Length (in): 23.6
Overall Height (mm): 129.5
Overall Length (mm): 599.4
View More
Compatible Models for part number 366-1890

WHEELED EXCAVATOR

M323F MH3026 M313D M315D M322D2 MH MH3024 M315D2 M322D MH M317D2 M318D MH M322F M314F M322D M320F M318D M320 M316F M316D M318F M317 M320D2 M322D2 M324D2 MH

EXCAVATOR

M318F M315F M317F

MATERIAL HANDLER

M325D MH M325D L MH MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert