Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings366-6219: Hazard Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
366-6219: Hazard Warning Film
366-6219: Hazard Warning Film

Cat® Crush Hazard Warning Film

Brand: Cat

Product Images
366-6219: Hazard Warning Film
366-6219: Hazard Warning Film
366-6219: Hazard Warning Film
366-6219: Hazard Warning Film
366-6219: Hazard Warning Film

Cat® Crush Hazard Warning Film

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Crush Hazard Warning Film is designed to warn operators and workers of the potential for crushing or pinching hazards. It provides information such as crush hazards that could cause serious injury or death, lower work tools to ground and stop the Engines, and reads the operator's manual.

Attributes:
• Provided with a yellow background for greater visibility of warning messages on safety films.
• Provided with pictorial representation for better understanding.

Applications:
A Crush Hazard Warning Film ensures that operators and workers are aware of the potential hazards and take the necessary precautions to protect themselves and others from harm.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Crush Hazard Warning Film is designed to warn operators and workers of the potential for crushing or pinching hazards. It provides information such as crush hazards that could cause serious injury or death, lower work tools to ground and stop the Engines, and reads the operator's manual.

Attributes:
• Provided with a yellow background for greater visibility of warning messages on safety films.
• Provided with pictorial representation for better understanding.

Applications:
A Crush Hazard Warning Film ensures that operators and workers are aware of the potential hazards and take the necessary precautions to protect themselves and others from harm.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Film Width (in): 3.15
Film Width (mm): 80
Length (in): 1.57
Width (mm): 80
Length (mm): 40
Letter Color: Black
Material: Film,PVC, Polyethylene Terephthalate Plastic,PVC Plastic
Width (in): 3.15
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Film Width (in): 3.15
View More
Compatible Models
Compatible Models
Expanded Mining Products
LD350
Excavator
318E L320E L352F316F L340F336E LH349F L349F LXE329F L335F LCR336F314E LCR320E LRR352F-VG325F LCR313F LGC324E L326F L335F336F L374F L318F L320F L390F330F336F L XE374F316E L312E L349E L315F LCR329E L326F390F L323F L313F L340F L UHD311F LRR349E L VG330F L336E L325F
Material Handler
MH3295
Shovel
6040
Mobile Hyd Power Unit
336FMHPU329E330FMHPU336F336E
Hydraulic Shovel
6015B60206060601560406020B6030
View More
Expanded Mining Products
LD350
Warranty Information
Return Policy
Parts diagram for 366-6219
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert