Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits370-1869: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
370-1869: Hydraulic Cylinder Seal Kit
370-1869: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
370-1869: Hydraulic Cylinder Seal Kit
370-1869: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Excavator
390F L365C385B385C385C L
View More
Excavator
390F L365C385B385C385C L
Warranty Information
Return Policy
Frequently bought together
370-1869370-1869
9X-46009X-4600
128-9262128-9262
View All Parts
Parts included in this kit

No results available.

173-3414: 211.93mm Internal Diameter Plastic Ring
173-3414: 211.93mm Internal Diameter Plastic RingQuantity: 1
155-9157: 220mm Outer Diameter Wear Ring Piston Guide
155-9157: 220mm Outer Diameter Wear Ring Piston GuideQuantity: 2
8C-9182: SEAL AS
8C-9182: SEAL ASQuantity: 1
367-3934: 149mm Inner Diameter Buffer Seal
367-3934: 149mm Inner Diameter Buffer SealQuantity: 1
367-3961: 148.4mm Inner Diameter U Cup Seal
367-3961: 148.4mm Inner Diameter U Cup SealQuantity: 1
165-9296: SEAL-LIP TYP
165-9296: SEAL-LIP TYPQuantity: 1
4I-6442: 210.2mm Inner Diameter Back-Up Ring
4I-6442: 210.2mm Inner Diameter Back-Up RingQuantity: 1
116-3519: 137.50mm Outer Diameter Seal Ring
116-3519: 137.50mm Outer Diameter Seal RingQuantity: 1
215-9864: 150mm Inner Diameter Backup Ring
215-9864: 150mm Inner Diameter Backup RingQuantity: 1
095-1733: 5.7 x 209.3mm 90A NBR O-Ring
095-1733: 5.7 x 209.3mm 90A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 370-1869

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 370-1869

We are still working on adding a specification for this part.

Compatible Models for part number 370-1869

EXCAVATOR

390F L 365C 385B 385C 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert