Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components371-7226: 7/16" Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
371-7226: 7/16" Straight Adapter
371-7226: 7/16" Straight Adapter

Cat® 7/16" Straight Adapter with Straight Thread O Ring

Brand: Cat

fallback-image
371-7226: 7/16" Straight Adapter

Cat® 7/16" Straight Adapter with Straight Thread O Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Straight Adapter is a type of fitting that diverts the tube's direction in a straight line. It is made to join two tubes at a right angle so that fluid flow is maintained even when the direction is changed. It contains two apertures for connecting to tubes or fittings, known as male ends. The male end is made to securely attach to the female end of another tube or fitting by taking its place.

Attributes:
• Provides a secure and leak-free connection
• Withstands the vibrations and forces that are encountered during operation

Applications:
A Straight Adapter is used to maintain the fluid flow efficiently in the Hydraulic Lines, Powertrain Cooler Lines, and Fuel Priming Lines, ensuring proper flow and minimizing resistance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

A Straight Adapter is a type of fitting that diverts the tube's direction in a straight line. It is made to join two tubes at a right angle so that fluid flow is maintained even when the direction is changed. It contains two apertures for connecting to tubes or fittings, known as male ends. The male end is made to securely attach to the female end of another tube or fitting by taking its place.

Attributes:
• Provides a secure and leak-free connection
• Withstands the vibrations and forces that are encountered during operation

Applications:
A Straight Adapter is used to maintain the fluid flow efficiently in the Hydraulic Lines, Powertrain Cooler Lines, and Fuel Priming Lines, ensuring proper flow and minimizing resistance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material: Alloy Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
View More
Compatible Models
Compatible Models
Generator
LC51XXXQ330SR4B
Material Handler
M325D L MH
Oem Solutions
TR35E44-C9.3BL
Asphalt Compactor
CB10CB8CB7
Track-Type Tractor
D9D6D7D6XED11
Mini Hyd Excavator
308E2 CR
Marine Engine
3512E3516E
Excavator
324D FM LL325D FM LL324D FMMH3295350M325D MH568 FM LL349 GC325D FM395325D MH568 FM374M325D L MH350 OEM
Vibratory Compactor
CS11 GCCS512 GCCP11 GCCS10 GCCP12 GC
Mobile Hyd Power Unit
350MHPU
Petroleum Package
CX31-C18I
Generator Set
G3516CC18C15XQP310XQ330XQ1140
Reclaimer Mixer
RM400
Engine
C15C183516E3512E
Track Loader
973
Petroleum Engine
C15
Soil Compactor
825CS12 GC825KCS10 GCCP12 GC815K815CP11CP13CP13 GCCS13CS13 GCCS11 GC
Wheel Dozer
834834K854824K814K854K814824
Cold Planer
PM820PM825PM822PM312PM313PM310PM620PM622
Landfill Compactor
816K836826836K816826K
Petroleum Gen Set
C15
Wheel Loader
966972966 GC972 XE814K966 XE986966XE986K988K XE988K992K972XE994K
Road Reclaimer
RM400
Gen Set Engine
POWER SYS
Transmission
TR35TR53
Engine - Industrial
3516B
Industrial Engine
C9.3BC183512EC15
Powertrain
TR35E44-C9.3B
View More
Generator
LC51XXXQ330SR4B
Warranty Information
Return Policy
Parts diagram for 371-7226
View Detailed Parts Diagrams
Add Your Equipment
Related parts
214-7566
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Check Price
3J-7354
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert