Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityMirrors372-8074: Mirror Arm Assembly
Home
CabsCab VisibilityMirrors
372-8074: Mirror Arm Assembly
372-8074: Mirror Arm Assembly

Cat® Mirror Arm Assembly (RH) (Deluxe)

Brand: Cat

Product Images
372-8074: Mirror Arm Assembly
372-8074: Mirror Arm Assembly
372-8074: Mirror Arm Assembly
372-8074: Mirror Arm Assembly
372-8074: Mirror Arm Assembly

Cat® Mirror Arm Assembly (RH) (Deluxe)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 372-8074
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 372-8074

Units of Measure

USMetric
Overall Width (in): 15
Overall Height (in): 2.8
Material: Carbon Steel
Overall Length (in): 17
Overall Width (mm): 381
Overall Height (mm): 71.1
Overall Length (mm): 432
View More
Compatible Models for part number 372-8074

WHEEL LOADER

972 XE 972M XE 966 XE 980 XE 962M Z 962 966XE 980 982XE 982 966M XE 980XE 966L 966 966M 962L 950M 972M 950 950L 962M 972 972L 980L 982 XE 982M 972XE 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert