Sign in
Cat® Ring Groove Pin
Brand: Cat
Cat® Ring Groove Pin
Brand: Cat
Description:
Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes:
• Material: Steel
• Pin Diameter: 45 mm (1.77 in)
• Pin Length: 298.2 mm (11.74 in)
• End Type 1: Chamfer
• End Type 2: Chamfer
• Ring groove pin
• Zinc plated
Application:
Cat hardened linkage pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat linkage pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced