Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits375-4052: Water Pump Impeller Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits375-4052: Water Pump Impeller Kit
375-4052: Water Pump Impeller Kit

Water Pump Impeller Kit

Brand: Cat

Product Images
375-4052: Water Pump Impeller Kit
375-4052: Water Pump Impeller Kit
375-4052: Water Pump Impeller Kit

Water Pump Impeller Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

376-4239: Stainless Key
376-4239: Stainless KeyQuantity: 1
4P-5926: 4.74mm Thick Square Key
4P-5926: 4.74mm Thick Square KeyQuantity: 1
7E-0321: Water Pump Impeller
7E-0321: Water Pump ImpellerQuantity: 1
8T-2944: 88.6mm Internal Diameter O-Ring Seal
8T-2944: 88.6mm Internal Diameter O-Ring SealQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 375-4052

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 73.7
Length (in): 9.0
Height (in): 2.9
Length (mm): 228.6
View More
Compatible Models for part number 375-4052

GENERATOR SET

C9.3 C9

MARINE ENGINE

3126B C9 C9.3 3126 C7

INDUSTRIAL ENGINE

3126B

PETROLEUM ENGINE

C9 C7

REMAN ENGINE

3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced