Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal 0.25 to 0.76mm max (0.030 INCH) bore from nominal bore sized hydraulic cylinder

Brand: Cat

Product Images
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
376-9011: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal 0.25 to 0.76mm max (0.030 INCH) bore from nominal bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4T-5613: 50.80mm Internal Diameter Plastic Ring
4T-5613: 50.80mm Internal Diameter Plastic RingQuantity: 1
356-8331: 50.07mm Inner Diameter Cylinder Rod U-Cup Seal
356-8331: 50.07mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
4J-9224: 82.23mm Internal Diameter Rubber Backup Ring
4J-9224: 82.23mm Internal Diameter Rubber Backup RingQuantity: 1
4T-8054: 88.9mm Bore Diameter Two Piece Seal
4T-8054: 88.9mm Bore Diameter Two Piece SealQuantity: 1
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-RingQuantity: 1
308-1845: 48.74mm Inner Diameter Double Lip Wiper Seal
308-1845: 48.74mm Inner Diameter Double Lip Wiper SealQuantity: 1
1S-0669: 88.55mm Inner Diameter Backup Ring
1S-0669: 88.55mm Inner Diameter Backup RingQuantity: 1
289-2935: 50.80mm Rod Diameter Hydraulic Buffer Seal
289-2935: 50.80mm Rod Diameter Hydraulic Buffer SealQuantity: 1
7J-9885: 88.90mm Outer Diameter Plastic Ring
7J-9885: 88.90mm Outer Diameter Plastic RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 376-9011

We are still working on adding a specification for this part.

Compatible Models for part number 376-9011

UNDERGROUND ART TRUCK

AD22

WHEEL TRACTOR

613C II 613G

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

BACKHOE LOADER

426B 436B

MOTOR GRADER

12H NA 12H 12G 12M 120H 120G 163H 12H ES 14H NA 12M 2 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 120H NA 160M 140M 3 AWD 140H NA 14M 130G 140M 2 140H ES 143H 135H 160H NA 160H ES 14H 120K 2 120M 2

WHEEL LOADER

924G 966H

FORWARDER

574 554 564

WHEEL SKIDDER

535D 535C 555D 545D 525D 545

ARTICULATED TRUCK

D250E II

WAGON

613C II

WHEEL SCRAPER

613C II 613C

EXCAVATOR

320B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert