Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional418-5764: Shipping Notice Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
418-5764: Shipping Notice Film
418-5764: Shipping Notice Film

Cat® 0.38mm Thick Shipping Notice Film

Brand: Cat

Product Images
418-5764: Shipping Notice Film
418-5764: Shipping Notice Film
418-5764: Shipping Notice Film
418-5764: Shipping Notice Film
418-5764: Shipping Notice Film

Cat® 0.38mm Thick Shipping Notice Film

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 418-5764
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 418-5764

Units of Measure

USMetric
Film Color: Black
Length (in): 2.75
Length (mm): 70
Letter Color: White
Width (in): 5.90
Width (mm): 150
Material: Polycarbonate Plastic
View More
Compatible Models for part number 418-5764

MULTI TERRAIN LOADER

257D 277D 287D 297D2

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 259D3 299D3 XE 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

242D3 246D3 289D3 226D 246D 236D 262D3 236D3 279D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert