Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsHeaters384-5289: Jacket Water Heater
Home
Electrical & ElectronicsHeaters
384-5289: Jacket Water Heater
384-5289: Jacket Water Heater

Cat® Jacket Water Heater

Brand: Cat

Product Images
384-5289: Jacket Water Heater
384-5289: Jacket Water Heater
384-5289: Jacket Water Heater
384-5289: Jacket Water Heater
384-5289: Jacket Water Heater

Cat® Jacket Water Heater

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Jacket water heaters, such as part # 384-5289, are electrically operated immersion heaters fitted to the water jacket surrounding the cylinder block of an engine to warm the coolant in cold weather.

Attributes:
• Jacket water heater wired for 240 volt operation
• 1 inch SAE J1231 Hose Bead connection
• Mounting Hole Center-to-Center Distance: 118mm (4.65 inches)
• Length: 473mm (18.61 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Jacket water heaters, such as part # 384-5289, are electrically operated immersion heaters fitted to the water jacket surrounding the cylinder block of an engine to warm the coolant in cold weather.

Attributes:
• Jacket water heater wired for 240 volt operation
• 1 inch SAE J1231 Hose Bead connection
• Mounting Hole Center-to-Center Distance: 118mm (4.65 inches)
• Length: 473mm (18.61 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 18.61 (Body)
Length (mm): 473 (Body)
Material: Alloy Aluminum
Units of MeasureUSMetric
Length (in): 18.61 (Body)
Length (mm): 473 (Body)
Material: Alloy Aluminum
View More
Compatible Models
Compatible Models
Gen Set Engine
C13GENSETC15 GEN SE
Generator
XQP500
Generator Set
DE500GCC18 GEN SETC18 GEN SEC13GENSETDE605GCDE550GCDE600SGCC18C15C13DE450SGCDE715GCDE450GCDE660GCC15 GEN SEDE500SGC
View More
Gen Set Engine
C13GENSETC15 GEN SE
Warranty Information
Return Policy
Parts diagram for 384-5289
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-5289
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 384-5289

Description:
Jacket water heaters, such as part # 384-5289, are electrically operated immersion heaters fitted to the water jacket surrounding the cylinder block of an engine to warm the coolant in cold weather.

Attributes:
• Jacket water heater wired for 240 volt operation
• 1 inch SAE J1231 Hose Bead connection
• Mounting Hole Center-to-Center Distance: 118mm (4.65 inches)
• Length: 473mm (18.61 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-5289

Units of Measure

USMetric
Length (in): 18.61 (Body)
Length (mm): 473 (Body)
Material: Alloy Aluminum
View More
Compatible Models for part number 384-5289

GEN SET ENGINE

C13GENSET C15 GEN SE

GENERATOR

XQP500

GENERATOR SET

DE500GC C18 GEN SET C18 GEN SE C13GENSET DE605GC DE550GC DE600SGC C18 C15 C13 DE450SGC DE715GC DE450GC DE660GC C15 GEN SE DE500SGC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert