Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components357-4579: 3/4" Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
357-4579: 3/4" Straight Adapter
357-4579: 3/4" Straight Adapter

Cat® 3/4" Straight Adapter with Hose Bead

Brand: Cat

Product Images
357-4579: 3/4" Straight Adapter
357-4579: 3/4" Straight Adapter
357-4579: 3/4" Straight Adapter
357-4579: 3/4" Straight Adapter
357-4579: 3/4" Straight Adapter

Cat® 3/4" Straight Adapter with Hose Bead

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Straight Adapter is used to connect the stator and hose in a straight line. It is designed to provide a secure and leak-free connection. Straight adapters have male threads on one end and female threads on the other end. The male threads are designed to fit into the female threads of the pipe, creating a tight seal. To ensure a leak-free connection, straight adapters often incorporate sealing mechanisms such as rubber gaskets or O rings. These seals help prevent water or fluid from escaping at the connection point.

Attributes:
• Designed to provide a secure and leak-free connection
• Designed to withstand high pressures and loads

Applications:
A Straight Adapter is used to connect two hoses in Power Train Water Lines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

A Straight Adapter is used to connect the stator and hose in a straight line. It is designed to provide a secure and leak-free connection. Straight adapters have male threads on one end and female threads on the other end. The male threads are designed to fit into the female threads of the pipe, creating a tight seal. To ensure a leak-free connection, straight adapters often incorporate sealing mechanisms such as rubber gaskets or O rings. These seals help prevent water or fluid from escaping at the connection point.

Attributes:
• Designed to provide a secure and leak-free connection
• Designed to withstand high pressures and loads

Applications:
A Straight Adapter is used to connect two hoses in Power Train Water Lines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material: Alloy Steel
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
View More
Compatible Models
Compatible Models
Gen Set Engine
C15 GEN SE
Generator
SR4XQP500SR4B
Generator Set
C18 GEN SEC15 I6DE600SGCG3412C3408CDE715GCDE660GCC15 GEN SEDE605GCC18 I6C18C15C13G3412DE500SGC
Power Module
C18
Pneumatic Compactor
CW-14
Load Haul Dump
R1700 XE
Compactor
CB8CB7
Vibratory Compactor
CB-44BCB46B
View More
Gen Set Engine
C15 GEN SE
Warranty Information
Return Policy
Parts diagram for 357-4579
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 357-4579
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 357-4579

A Straight Adapter is used to connect the stator and hose in a straight line. It is designed to provide a secure and leak-free connection. Straight adapters have male threads on one end and female threads on the other end. The male threads are designed to fit into the female threads of the pipe, creating a tight seal. To ensure a leak-free connection, straight adapters often incorporate sealing mechanisms such as rubber gaskets or O rings. These seals help prevent water or fluid from escaping at the connection point.

Attributes:
• Designed to provide a secure and leak-free connection
• Designed to withstand high pressures and loads

Applications:
A Straight Adapter is used to connect two hoses in Power Train Water Lines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 357-4579
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material: Alloy Steel
View More
Compatible Models for part number 357-4579

GEN SET ENGINE

C15 GEN SE

GENERATOR

SR4 XQP500 SR4B

GENERATOR SET

C18 GEN SE C15 I6 DE600SGC G3412C 3408C DE715GC DE660GC C15 GEN SE DE605GC C18 I6 C18 C15 C13 G3412 DE500SGC

POWER MODULE

C18

PNEUMATIC COMPACTOR

CW-14

LOAD HAUL DUMP

R1700 XE

COMPACTOR

CB8 CB7

VIBRATORY COMPACTOR

CB-44B CB46B

View More
Related parts
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert