Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance384-8595: VALVE KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
384-8595: VALVE KIT
384-8595: VALVE KIT

Cat® Valve Kit

Brand: Cat

Product Images
384-8595: VALVE KIT
384-8595: VALVE KIT
384-8595: VALVE KIT
384-8595: VALVE KIT
384-8595: VALVE KIT

Cat® Valve Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3B-8822: NPTF to Port 90 Degree Elbow Adaptor
3B-8822: NPTF to Port 90 Degree Elbow AdaptorQuantity: 1
164-1235: Air Seat Suspension Seat Valve Knob
164-1235: Air Seat Suspension Seat Valve KnobQuantity: 1
5P-3422: 1/8-27 NPTF Male X 1/8-27 NPTF Female X 1/8-27 NPTF Female Tee Adapter
5P-3422: 1/8-27 NPTF Male X 1/8-27 NPTF Female X 1/8-27 NPTF Female Tee AdapterQuantity: 1
9X-0263: 1/8-27 NPTF to STOR Hex Head Straight Adapter
9X-0263: 1/8-27 NPTF to STOR Hex Head Straight AdapterQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 384-8595
Material: Polyamide Plastic,Rubber & Fiber Rubber,Carbon Steel
View More
Compatible Models for part number 384-8595

WHEEL TRACTOR

613C II 650B 615C 633E II 627B 627G 627H 627E 623B 627F 631K 615C II 623G 631D 651B 623H 631E 623E 623F 631G 651E 621B 637G 657E 613B 637D 657B 621K OEM 637E 621E 621F 633D 651 613G 657G 621G 621H 666B

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 632 631 613G 637K 621K

WHEEL SCRAPER

631G 651E 623G 627G 621G 613C 637G 657E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert