Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance389-3201: Compressor Kit (Seat Suspension)
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
389-3201: Compressor Kit (Seat Suspension)
389-3201: Compressor Kit (Seat Suspension)

Cat® Compressor Kit (Seat Suspension)

Brand: Cat

Product Images
389-3201: Compressor Kit (Seat Suspension)
389-3201: Compressor Kit (Seat Suspension)
389-3201: Compressor Kit (Seat Suspension)
389-3201: Compressor Kit (Seat Suspension)
389-3201: Compressor Kit (Seat Suspension)

Cat® Compressor Kit (Seat Suspension)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

383-6201: Cabin Seat Suspension Wiring Harness
383-6201: Cabin Seat Suspension Wiring HarnessQuantity: 1
383-6206: BRACKET
383-6206: BRACKETQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 5
5P-4423: Fluid Carrying Elbow Adapter
5P-4423: Fluid Carrying Elbow AdapterQuantity: 1
186-5107: #8 Drive Screw
186-5107: #8 Drive ScrewQuantity: 2
5P-4400: 1/8" Air Brake Straight Adapter
5P-4400: 1/8" Air Brake Straight AdapterQuantity: 1
372-2158: Seat Suspension Compressor Mounting Bracket
372-2158: Seat Suspension Compressor Mounting BracketQuantity: 1
211-5358: Flexible Conduct
211-5358: Flexible ConductQuantity: 105
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 389-3201
Material: Carbon Steel
View More
Compatible Models for part number 389-3201

WHEEL TRACTOR

650B 633E II 623B 623G 651B 623H 623E 623F 651E 621B 657E 657B 621K OEM 621E 621F 633D 657G 621G 621H 613C II 615C 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631G 637G 613B 637D 637E 651 613G 666B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT38H IT38G IT14G IT28G

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 632 631 613G 637K 657 651 623K LRC 623K 621K

TRACK LOADER

973C 963 963B 963C 953C

LOAD HAUL DUMP

R1700 XE R1700

SOIL COMPACTOR

825H 825G 815F II 825G II

WHEEL DOZER

844 834G 834H 824H 824G 814F II 854G 854K 824G II 844H

LANDFILL COMPACTOR

816K 826G II 816F II 836H 836G 826G 826H

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 972G 972H 972K 972L 924GZ 950G II 928HZ 950G 962H 962G 950H 924HZ 950K 962K 950M 962M 990H 972G II 972M XE 938G II 980G II 924H 988G 924G 988H 962G II 980H 980G 992G 980K 992K 938G 938H 990 II 966H 966G 930G 994F 966L 930H 966K 966G II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D8 D8T D8R D10T2 D6R STD D6K XL D7R LGP D9T D9R D6T LGPPAT D6T XL PAT D6T XW PAT D5R LGP D6N LGP D6R XL D9 GC D6T XW D6T XL D10T D5R2 D5R XL D5M D5N D11T D7R II D6N XL D6R D6T D6M D6N D6R LGP D7R XR D6H D7E LGP D7E D6K LGP

PIPELAYER

PL83 PL87 PL72

WHEEL SCRAPER

651E 623G 613C 637G 631G 627G 621G 657E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert