Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & Bushings386-4211: 243mm Outer Diameter Undercarriage Strut Bearing
Home
Hardware, Seals, & ConsumablesBearings & Bushings
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing

Cat® Undercarriage Strut Bearing supports the strut body, facilitating smooth movement and weight distribution in equipment undercarriages

Brand: Cat

Product Images
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing
386-4211: 243mm Outer Diameter Undercarriage Strut Bearing

Cat® Undercarriage Strut Bearing supports the strut body, facilitating smooth movement and weight distribution in equipment undercarriages

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

An Undercarriage Strut Bearing is used to support the strut assembly. It ensures smooth articulation and weight distribution, necessary for maintaining stability and maneuverability on different terrains. By reducing friction and wear, this bearing extends the lifespan of undercarriage components and enhances overall operational efficiency.

Attributes:
• Supports weight distribution across the undercarriage.
• Enables controlled swiveling and pivoting movements.
• Provides support and reduces friction in undercarriage strut assemblies.

Applications:
An Undercarriage Strut Bearing is located at central points where the strut meets the chassis of the equipment, The strut bearing helps maintain the integrity and longevity of the undercarriage components.

An Undercarriage Strut Bearing is used to support the strut assembly. It ensures smooth articulation and weight distribution, necessary for maintaining stability and maneuverability on different terrains. By reducing friction and wear, this bearing extends the lifespan of undercarriage components and enhances overall operational efficiency.

Attributes:
• Supports weight distribution across the undercarriage.
• Enables controlled swiveling and pivoting movements.
• Provides support and reduces friction in undercarriage strut assemblies.

Applications:
An Undercarriage Strut Bearing is located at central points where the strut meets the chassis of the equipment, The strut bearing helps maintain the integrity and longevity of the undercarriage components.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 4.803
Weight (lb): 10.589
Inner Diameter (mm): 225
Inner Diameter (in): 8.86
Outer Diameter (mm): 243
Outer Diameter (in): 9.57
Width (mm): 97
Width (in): 3.819
Material: Gray Iron Casting,Gray (Flake) Iron
Hole Size (mm): 5
Hole Size (in): 0.2
Units of MeasureUSMetric
Weight (kg): 4.803
Weight (lb): 10.589
Inner Diameter (mm): 225
View More
Compatible Models
Compatible Models
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
View More
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 386-4211
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 386-4211

An Undercarriage Strut Bearing is used to support the strut assembly. It ensures smooth articulation and weight distribution, necessary for maintaining stability and maneuverability on different terrains. By reducing friction and wear, this bearing extends the lifespan of undercarriage components and enhances overall operational efficiency.

Attributes:
• Supports weight distribution across the undercarriage.
• Enables controlled swiveling and pivoting movements.
• Provides support and reduces friction in undercarriage strut assemblies.

Applications:
An Undercarriage Strut Bearing is located at central points where the strut meets the chassis of the equipment, The strut bearing helps maintain the integrity and longevity of the undercarriage components.

View More
Specifications for part number 386-4211

Units of Measure

USMetric
Weight (kg): 4.803
Weight (lb): 10.589
Inner Diameter (mm): 225
Inner Diameter (in): 8.86
Outer Diameter (mm): 243
Outer Diameter (in): 9.57
Width (mm): 97
Width (in): 3.819
Material: Gray Iron Casting,Gray (Flake) Iron
Hole Size (mm): 5
Hole Size (in): 0.2
View More
Compatible Models for part number 386-4211

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert