Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits386-6630: Duo Cone Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
386-6630: Duo Cone Seal Kit
386-6630: Duo Cone Seal Kit

Cat® Duo Cone Seal Kit

Brand: Cat

Product Images
386-6630: Duo Cone Seal Kit
386-6630: Duo Cone Seal Kit
386-6630: Duo Cone Seal Kit
386-6630: Duo Cone Seal Kit
386-6630: Duo Cone Seal Kit

Cat® Duo Cone Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 386-6630

Units of Measure

USMetric
Outside Diameter (mm): 197.2
Outside Diameter (in): 7.77
Inside Diameter (mm): 179.5
Inside Diameter (in): 7.07
Width (mm): 35
Width (in): 1.38
Material: Steel,Carbon Steel
Weight (kg): 3
Weight (lb): 6.62
View More
Compatible Models for part number 386-6630

ASPHALT COMPACTOR

CB7

ENGINE - MACHINE

C32

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289C 279C 299D2 259B3 299D XHP 299D2 XHP

COMPACTOR

CB8 CB7

VIBRATORY COMPACTOR

CB46B CB-44B CD-44B CB7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert