Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits487-6197: BALL BEARING KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
487-6197: BALL BEARING KIT
487-6197: BALL BEARING KIT

Cat® Ball Bearing Kit

Brand: Cat

Product Images
487-6197: BALL BEARING KIT
487-6197: BALL BEARING KIT
487-6197: BALL BEARING KIT
487-6197: BALL BEARING KIT
487-6197: BALL BEARING KIT

Cat® Ball Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 487-6197

Units of Measure

USMetric
Outer Diameter (mm): 210.5
Weight (kg): 2.37
Outer Diameter (in): 8.29
Inner Diameter (mm): 160
Inner Diameter (in): 6.3
Thickness (mm): 11
Thickness (in): 0.44
Material: STEEL,Carbon Steel
Weight (lb): 5.78
View More
Compatible Models for part number 487-6197

MULTI TERRAIN LOADER

257D 257D3 277D 287C 277C 297D XHP 287D 297C 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289C 279C 299D2 259B3 299D XHP 299D2 XHP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert