Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Radiator Core is a component of an engine's cooling unit that is designed to dissipate heat from the coolant. The Core consists of a network of cooling tubes arranged in rows. These are connected to the engine block and allow hot coolant to flow through them, while the Core is surrounded by a series of fins that helps to increase the surface area of the Core, which in turn helps to improve heat transfer.
Attributes: • Air fin type of the radiator core is a square wave. • Internal volume of the radiator core is 3.51 liters. • E-coating and UV protectant coating help to increase the durability of the radiator core by preventing it from wear and tear.
Applications: A Radiator Core acts as a heat exchanger, transferring heat from the engine coolant to the surrounding air, mostly used in Cat 844, 844H, 844K, 854, 854G, and 854K Wheel Type Tractor, 844K Wheel Tractor-Scrapers, 990, 990H, 990K, 991K, 992, 992G, 992K, 994, 994D, 994F, 994G and 994H Wheel Loaders.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Radiator Core is a component of an engine's cooling unit that is designed to dissipate heat from the coolant. The Core consists of a network of cooling tubes arranged in rows. These are connected to the engine block and allow hot coolant to flow through them, while the Core is surrounded by a series of fins that helps to increase the surface area of the Core, which in turn helps to improve heat transfer.
Attributes: • Air fin type of the radiator core is a square wave. • Internal volume of the radiator core is 3.51 liters. • E-coating and UV protectant coating help to increase the durability of the radiator core by preventing it from wear and tear.
Applications: A Radiator Core acts as a heat exchanger, transferring heat from the engine coolant to the surrounding air, mostly used in Cat 844, 844H, 844K, 854, 854G, and 854K Wheel Type Tractor, 844K Wheel Tractor-Scrapers, 990, 990H, 990K, 991K, 992, 992G, 992K, 994, 994D, 994F, 994G and 994H Wheel Loaders.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Aluminum,Alloy Aluminum
Overall Height (in): 4.67
Overall Length (in): 74.44
Overall Height (mm): 118.6
Overall Width (in): 6.93
Overall Length (mm): 1891
Overall Width (mm): 175.9
Weight (kg): 12.9
Weight (lb): 28.44
Units of MeasureUSMetric
Material: Aluminum,Alloy Aluminum
Overall Height (in): 4.67
Overall Length (in): 74.44
View More
Compatible Models
Compatible Models
Wheel Loader
994H
View More
Wheel Loader
994H
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Radiator Core is a component of an engine's cooling unit that is designed to dissipate heat from the coolant. The Core consists of a network of cooling tubes arranged in rows. These are connected to the engine block and allow hot coolant to flow through them, while the Core is surrounded by a series of fins that helps to increase the surface area of the Core, which in turn helps to improve heat transfer.
Attributes: • Air fin type of the radiator core is a square wave. • Internal volume of the radiator core is 3.51 liters. • E-coating and UV protectant coating help to increase the durability of the radiator core by preventing it from wear and tear.
Applications: A Radiator Core acts as a heat exchanger, transferring heat from the engine coolant to the surrounding air, mostly used in Cat 844, 844H, 844K, 854, 854G, and 854K Wheel Type Tractor, 844K Wheel Tractor-Scrapers, 990, 990H, 990K, 991K, 992, 992G, 992K, 994, 994D, 994F, 994G and 994H Wheel Loaders.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 387-4367
Units of Measure
USMetric
Material: Aluminum,Alloy Aluminum
Overall Height (in): 4.67
Overall Length (in): 74.44
Overall Height (mm): 118.6
Overall Width (in): 6.93
Overall Length (mm): 1891
Overall Width (mm): 175.9
Weight (kg): 12.9
Weight (lb): 28.44
View More
Compatible Models for part number 387-4367
WHEEL LOADER
994H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.