To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps388-7009: 77.2mm To 81.5mm Diameter Bent Bolt Clamp
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps388-7009: 77.2mm To 81.5mm Diameter Bent Bolt Clamp
388-7009: 77.2mm To 81.5mm Diameter Bent Bolt Clamp
Cat® Bent Bolt Clamp
Brand: Cat
Product Images
388-7009: 77.2mm To 81.5mm Diameter Bent Bolt Clamp
Cat® Bent Bolt Clamp
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® clamps are a device designed to securely hold two parts together tightly.
Attributes: • Clamp Style: Bent bolt • Material: Steel • Coating: Aluminum • Maximum Effective Diameter: 81.5 mm (3.2 in) • Minimum Effective Diameter: 77.2 mm (3.04 in) • Clamp Width: 38.1 mm (1.5 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® clamps are a device designed to securely hold two parts together tightly.
Attributes: • Clamp Style: Bent bolt • Material: Steel • Coating: Aluminum • Maximum Effective Diameter: 81.5 mm (3.2 in) • Minimum Effective Diameter: 77.2 mm (3.04 in) • Clamp Width: 38.1 mm (1.5 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Clamp Width (in): 1.5
Material Description: Steel
Minimum Effective Diameter (in): 3.04
Maximum Effective Diameter (mm): 81.5
Clamp Width (mm): 38.1
Material: Carbon Steel
Minimum Effective Diameter (mm): 77.2
Maximum Effective Diameter (in): 3.2
Units of MeasureUSMetric
Clamp Width (in): 1.5
Material Description: Steel
Minimum Effective Diameter (in): 3.04
View More
Compatible Models
Compatible Models
Excavator
320D3 GC316E L323F SA320D3
Vibratory Compactor
CB-54CB-64
View More
Excavator
320D3 GC316E L323F SA320D3
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 388-7009
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-7009
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 388-7009
Description: Cat® clamps are a device designed to securely hold two parts together tightly.
Attributes: • Clamp Style: Bent bolt • Material: Steel • Coating: Aluminum • Maximum Effective Diameter: 81.5 mm (3.2 in) • Minimum Effective Diameter: 77.2 mm (3.04 in) • Clamp Width: 38.1 mm (1.5 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-7009
Units of Measure
USMetric
Clamp Width (in): 1.5
Material Description: Steel
Minimum Effective Diameter (in): 3.04
Maximum Effective Diameter (mm): 81.5
Clamp Width (mm): 38.1
Material: Carbon Steel
Minimum Effective Diameter (mm): 77.2
Maximum Effective Diameter (in): 3.2
View More
Compatible Models for part number 388-7009
EXCAVATOR
320D3 GC 316E L 323F SA 320D3
VIBRATORY COMPACTOR
CB-54 CB-64
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.