Cat® Exhaust Group Pipe Assembly, Aluminum Coated Steel, Black Color, Pipe ID x OD: 85.90 x 88.90mm
Brand: Cat
Product Images
441-8611: Exhaust Group Pipe Assembly
Cat® Exhaust Group Pipe Assembly, Aluminum Coated Steel, Black Color, Pipe ID x OD: 85.90 x 88.90mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat pipe assemblies such as 441-8611 (also referred to as tube assemblies or line assemblies) are used in exhaust pipe groups in engines. Each Cat pipe assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat pipe assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine.
Attributes: • Pipe ID: 85.90mm (3.382 in). • Pipe OD: 88.90mm (3.5 in). • Tube Material: Aluminum Coated Steel. • Color: Black. • Assembly consists of welded boss and pipe. • One end of pipe is expanded to fit other pipe of outside diameter 77.2mm. • Weight: 2.306 kg.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat pipe assemblies such as 441-8611 (also referred to as tube assemblies or line assemblies) are used in exhaust pipe groups in engines. Each Cat pipe assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat pipe assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine.
Attributes: • Pipe ID: 85.90mm (3.382 in). • Pipe OD: 88.90mm (3.5 in). • Tube Material: Aluminum Coated Steel. • Color: Black. • Assembly consists of welded boss and pipe. • One end of pipe is expanded to fit other pipe of outside diameter 77.2mm. • Weight: 2.306 kg.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Black
Inside Diameter (in): 3.38
Inside Diameter (mm): 85.90
Material: Aluminum Coated Steel,Alloy Steel
Outside Diameter (in): 3.5
Outside Diameter (mm): 88.90
Units of MeasureUSMetric
Color: Black
Inside Diameter (in): 3.38
Inside Diameter (mm): 85.90
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM
Log Loadr Forst Mach
558
Excavator
330F548558329F L330F L330F LN326F L326F LN326F
Mobile Hyd Power Unit
330FMHPU330F
View More
Hex Based Spl Solution
330F OEM
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 441-8611
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 441-8611
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 441-8611
Description: Cat pipe assemblies such as 441-8611 (also referred to as tube assemblies or line assemblies) are used in exhaust pipe groups in engines. Each Cat pipe assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat pipe assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine.
Attributes: • Pipe ID: 85.90mm (3.382 in). • Pipe OD: 88.90mm (3.5 in). • Tube Material: Aluminum Coated Steel. • Color: Black. • Assembly consists of welded boss and pipe. • One end of pipe is expanded to fit other pipe of outside diameter 77.2mm. • Weight: 2.306 kg.
Application: • Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 441-8611
Units of Measure
USMetric
Color: Black
Inside Diameter (in): 3.38
Inside Diameter (mm): 85.90
Material: Aluminum Coated Steel,Alloy Steel
Outside Diameter (in): 3.5
Outside Diameter (mm): 88.90
View More
Compatible Models for part number 441-8611
HEX BASED SPL SOLUTION
330F OEM
LOG LOADR FORST MACH
558
EXCAVATOR
330F 548 558 329F L 330F L 330F LN 326F L 326F LN 326F
MOBILE HYD POWER UNIT
330FMHPU 330F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.