Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsUndercarriage391-3928: Track Link Assembly
Home
Upgrade & Repair KitsRepair & Service KitsUndercarriage
391-3928: Track Link Assembly
391-3928: Track Link Assembly

Cat® Link Assembly 5 Tooth Master, 39 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
391-3928: Track Link Assembly
391-3928: Track Link Assembly
391-3928: Track Link Assembly
391-3928: Track Link Assembly
391-3928: Track Link Assembly

Cat® Link Assembly 5 Tooth Master, 39 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 39
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Track Pitch (in): 8
Track Bolt Thread: 0.75
Grease Track Type: Not Applicable
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
Seal And Lube Type: SALT
Bolt Size (mm): 3/4
Master Link Type: 5 Tooth Master
Units of MeasureUSMetric
Number of Track Sections: 39
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6T
View More
Track-Type Tractor
D6T
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 391-3928

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 391-3928

Units of Measure

USMetric
Number of Track Sections: 39
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Track Pitch (in): 8
Track Bolt Thread: 0.75
Grease Track Type: Not Applicable
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.75
Seal And Lube Type: SALT
Bolt Size (mm): 3/4
Master Link Type: 5 Tooth Master
View More
Compatible Models for part number 391-3928

TRACK-TYPE TRACTOR

D6T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert