Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes6Y-6412: Master Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
6Y-6412: Master Track Shoe
6Y-6412: Master Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

Brand: Cat

Product Images
6Y-6412: Master Track Shoe
6Y-6412: Master Track Shoe
6Y-6412: Master Track Shoe
6Y-6412: Master Track Shoe
6Y-6412: Master Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 560
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 8
Joint Type: Master
ARM: No
Shoe Width (in): 22
Number of Grousers: Single
Clipped: No
Master Bolt Thread: 0.75
Shoe Type: ES
Bolt Size (mm): 3/4
Units of MeasureUSMetric
Shoe Width (mm): 560
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD6H XRD6T XL PATD6E SRD6R IIID6R XLD6DD6T XLD6D6RD6TD6R IID6GCD6ED6H IID6HD6R STDD6XE
Ripper
95195564
Hydraulic Control
153163
Track Loader
963D963K
Bulldozer
6S6SU6A
Winch
5556H
View More
Track-Type Tractor
D6H XLD6H XRD6T XL PATD6E SRD6R IIID6R XLD6DD6T XLD6D6RD6TD6R IID6GCD6ED6H IID6HD6R STDD6XE
Warranty Information
Return Policy
Parts diagram for 6Y-6412
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6Y-64126Y-6412
6Y-63896Y-6389
173-0946173-0946
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-6412
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-6412

Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

Attributes:
Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-6412

Units of Measure

USMetric
Shoe Width (mm): 560
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 8
Joint Type: Master
ARM: No
Shoe Width (in): 22
Number of Grousers: Single
Clipped: No
Master Bolt Thread: 0.75
Shoe Type: ES
Bolt Size (mm): 3/4
View More
Compatible Models for part number 6Y-6412

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XL PAT D6E SR D6R III D6R XL D6D D6T XL D6 D6R D6T D6R II D6GC D6E D6H II D6H D6R STD D6XE

RIPPER

951 955 6 4

HYDRAULIC CONTROL

153 163

TRACK LOADER

963D 963K

BULLDOZER

6S 6SU 6A

WINCH

55 56H

View More
Related parts
196-1234
196-1234: Single Grouser MS Track Shoe
Check Price
297-8459
297-8459: 610mm Single Grouser Track Shoe
Check Price
297-8460
297-8460: Single Grouser Track Shoe
Check Price
254-4475
254-4475: Track Shoe
Check Price
254-4473
254-4473: Master Track Shoe
Check Price
339-0268
339-0268: 560mm Grouser Track Master Shoe
Check Price
565-3581
565-3581: Track Shoe
Check Price
565-3587
565-3587: Master Track Shoe
Check Price
565-3591
565-3591: Master Track Shoe
Check Price
6Y-6298
6Y-6298: Track Shoe
Check Price
6Y-6300
6Y-6300: Master Track Shoe
Check Price
6Y-6397
6Y-6397: 610mm Long Grouser Master Track Shoe
Check Price
254-4468
254-4468: Master Track Shoe
Check Price
254-4467
254-4467: Master Track Shoe
Check Price
339-0259
339-0259: Master Track Shoe
Check Price
291-9151
291-9151: 610mm Width Single Grouser Track Master Shoe
Check Price
593-9834
593-9834: Master Track Shoe
Check Price
563-5919
563-5919: Master Track Shoe
Check Price
565-3583
565-3583: Master Track Shoe
Check Price
565-3585
565-3585: 610mm Width Master Track Shoe
Check Price
565-3586
565-3586: Single Grouser Master Track Shoe
Check Price
565-3590
565-3590: Undercarriage Master Track Shoe
Check Price
196-1236
196-1236: Master Track Shoe
Check Price
1Q-4745
1Q-4745: 760mm Single Grouser MS Track Shoe
Check Price
1Q-4995
1Q-4995: SHOE-M TRACK
Check Price
1Q-4997
1Q-4997: 610mm Single Grouser MS Track Shoe
Check Price
1Q-4626
1Q-4626: 560mm Grouser Track Master Shoe
Check Price
132-1336
132-1336: Master Track Shoe
Check Price
185-5254
185-5254: Track Shoe
Check Price
200-6496
200-6496: SHOE-M-TRACK
Check Price
169-5867
169-5867: Master Track Shoe
Check Price
185-5257
185-5257: Single Grouser MS Track Shoe
Check Price
160-5798
160-5798: Right Hand Single Grouser Master Track Shoe MS
Check Price
117-0616
117-0616: Master Track Shoe
Check Price
106-1613
106-1613: Master Track Shoe
Check Price
160-5799
160-5799: SHOE-M TRACK
Check Price
157-1374
157-1374: Master Track Shoe
Check Price
200-6498
200-6498: SHOE-M-TRACK
Check Price
1Q-4607
1Q-4607: Master Track Shoe
Check Price
254-0230
254-0230: Master Track Shoe
Check Price
254-4470
254-4470: Master Track Shoe
Check Price
254-4471
254-4471: Master Track Shoe
Check Price
254-4472
254-4472: Master Track Shoe
Check Price
593-9833
593-9833: Master Track Shoe
Check Price
565-3582
565-3582: Single Grouser Master Track Shoe
Check Price
6Y-6294
6Y-6294: Master Track Shoe
Check Price
6Y-6296
6Y-6296: Master Track Shoe
Check Price
6Y-6394
6Y-6394: Master Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert