Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits391-8229: GASKET (FS) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
391-8229: GASKET (FS) KIT
391-8229: GASKET (FS) KIT

Front Structure Kit

Brand: Cat

Product Images
391-8229: GASKET (FS) KIT
391-8229: GASKET (FS) KIT

Front Structure Kit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
391-8229391-8229
111-8010111-8010
100-3652100-3652
View All Parts
Parts included in this kit

No results available.

362-8853: 63.37mm Internal Diameter Crankshaft
362-8853: 63.37mm Internal Diameter CrankshaftQuantity: 1
2P-2720: 1.2mm Rubber Two Bolt Gasket
2P-2720: 1.2mm Rubber Two Bolt GasketQuantity: 1
8N-0110: 0.8mm Thick Front Housing Plate Gasket
8N-0110: 0.8mm Thick Front Housing Plate GasketQuantity: 1
6V-6921: 16.76mm Inner Diameter O-Ring Seal
6V-6921: 16.76mm Inner Diameter O-Ring SealQuantity: 1
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 1
2H-3932: 28.17mm Inner Diameter O-Ring Seal
2H-3932: 28.17mm Inner Diameter O-Ring SealQuantity: 1
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
1W-3900: Engine Front Housing Gasket
1W-3900: Engine Front Housing GasketQuantity: 1
6N-7887: 0.76mm Thick Engine Front Cover Gasket
6N-7887: 0.76mm Thick Engine Front Cover GasketQuantity: 1
2P-0220: 1.57mm Thick Water Pump Gasket
2P-0220: 1.57mm Thick Water Pump GasketQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
6L-2609: 38.12mm Outer Diameter Oil Filler Cap Seal
6L-2609: 38.12mm Outer Diameter Oil Filler Cap SealQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 391-8229
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 391-8229

GENERATOR SET

3306B

WHEEL TRACTOR

615 621R 621S 623 615C 627B 615C II

TRUCK ENGINE

1673C 3116 3306C 3306B 3306

TRACK LOADER

973 977L

QUICK COUPLER

QUICK COUPLE

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

MOTOR GRADER

12H 12G 160H 160H NA 160H ES 12H NA 140B 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G

WHEEL LOADER

966F II 950F 924G 966D 966F G936 970F 966R 950F II

WHEEL SKIDDER

528 545

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D6G2 LGP D6H II D6G2 XL D6R II D4E D6D D6R D6E D6G D6H

GEN SET ENGINE

3306 3304 3304B 3306B

CHALLENGER

65C 65

MARINE ENGINE

3306B 3304 3306 3304B

PIPELAYER

572R

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 3306B

WHEEL SCRAPER

615 637E 627G 627F 627B 627E 615C

QUICK COUPLER-MWL

QUICK COUPLER

GAS ENGINE

G3304 G3306

EXCAVATOR

215B 215C 235 E300 219 215 330B L 330B LN 235B 235C 235D EL300B 330B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert