Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsWear PlatesSidebar Wear Plates396-1326: PLATE-WEAR
Home
Ground Engaging ToolsWear PlatesSidebar Wear Plates
396-1326: PLATE-WEAR
396-1326: PLATE-WEAR

Brand: Cat

Product Images
396-1326: PLATE-WEAR
396-1326: PLATE-WEAR
396-1326: PLATE-WEAR
396-1326: PLATE-WEAR
396-1326: PLATE-WEAR

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-1326
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 396-1326

Units of Measure

USMetric
Position: Outer
Height (mm): 515
Length (in): 34.358
Material: Abrasion Resistant Steel
Thickness (in): 0.236
Thickness (mm): 6
Height (in): 20.276
Length (mm): 872.7
View More
Compatible Models for part number 396-1326

WHEEL LOADER

988K 988 988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert